Публікуйте свої продукти
SIGMAISOL RW etics system
SIGMAISOL RW etics system

    SIGMAISOL RW etics system

    SIGMAISOL RW is an External Thermal Insulation Composite System with rendering (ETICS) used in new and old buildings that offers a series of cycles suitably designed according to the various performance needs and suitable for any construction and living contest. The wide range of the finishes, combined in all colours available with the Sigma Tint Absolu System and with a difference grain of size, allow you to make each property unique, combining the technical and functional needs with the image that owners and professional intends to accomplish. It is certified and guaranteed performance system, which allows certain and lasting performance over time. A safe and reliable answer for: - Insulate without discontinuity from cold and heat; - Protect the façade from atmospheric agent; - Provide significant saving ; - Place the envelope and the structure of the buildings in stationary thermohygrometric condition; - Make the conditions of the living spaces optimal; - Contribute to the reduction of polluting emissions into the atmosphere. The ETICS kit comprises a prefabricated insulation product of rock wool rigid insulation board to be bonded or mechanically fixed onto a wall. The insulation product is faced with a rendering system consisting of one or more layers (site applied), one of which contains reinforcement. The rendering is applied directly to the insulating boards, without any air gap or disconnecting layer.
    Специфікація
    • Supply of components for the complete thermal insulation system with rock wool insulation, complying with the requirements of the DM 11 October 2017 of the Minimum Environmental Criteria (CAM). The SIGMAISOL RW system is an ETICS system certified with ETA 18/1012. The System complies with the Fire Reaction Class A2, s1, d0 according to EN 13501-1 - Sigma Isol Easytech basecoat specific for gluing rock wool insulating panels, on brick substrates, with or without plaster and concrete, lightened with glass microspheres compliant with standard 998-I: 2003, maximum grain size 1 mm , in 20 kg bags to be mixed for a maximum of 27% (6 liters per 20 kg bag) in theoretical consumption expected from 4-6 kg / m2. - Insulating panel SIGMAISOL INSULATING ROCK WOOL thermal and acoustic insulation in rot-proof rock wool, thermal conductivity λ= 0.035 W / mK, tensile strength ≥ 10 kPa, reaction to fire Euroclass A1, non-combustible, size 1000 x 600 mm. - Sigma Isol Easytech baseocat specific for gluing rock wool insulating panels, on brick substrates, with or without plaster and concrete, lightened with glass microspheres compliant with standard 998-I: 2003, maximum grain size 1 mm , in 20 kg bags to be mixed for a maximum of 27% (6 liters per 20 kg bag) in theoretical consumption in reinforced smoothing, in 2 coats, expected to be 5 kg / m2. - In the interposition of the 2 basecoat, insert SIGMANET RETE in glass fiber, with a weight of 165 gr / m2 or PPG Mesh with a weight of 150 g / m2; - Pigmented primer: a) SIGMAPRIM ASSIST : Liquide with acrylic binder and fillers for acrylic plaster Consumption: from 8 to 10 m2/l b) SIGMA ACRYLSILOXAN FILLPRIMER: Liquide with acryl-siloxan binder and fillers for acryl-siloxan plaster Consumption: from 4 to 6 m2/l - Plasters a) SIGMA ACRYL PUTZ Acrylic plaster Facture; spread, Sigma Acryl Putz Superfein : 0,3÷0,7mm; Sigma Acryl Putz Fein : 0,5÷1,2mm; Sigma Acryl Putz Mittel: 1,2÷1,5mm Sigma Acryl Putz Groβ:1,1÷1,8 mm; Consumption: Sigma Acryl Putz Superfein : 1,5 – 2,0 Kg/m²; Sigma Acryl Putz Fein : 2,0 – 2,2 Kg/m²; Sigma Acryl Putz Mittel: 2,1 – 2,5 Kg/m²; Sigma Acryl Putz Groβ : 2,3 – 2,6 Kg/ m² b) ) SIGMA ACRYLSILOXAN PUTZ AcrylSiloxan plasters: Facture; spread, Sigma AcrylSiloxan Putz Superfein : 0,3÷0,7mm; Sigma AcrylSiloxan Putz Fein :1,2 mm. Sigma AcrylSiloxan Putz Mittel :1,5mm Sigma AcrylSiloxan Putz Groβ :1,1÷1,8 mm; Consumption: Sigma AcrylSiloxan Putz Superfein : 1,5 – 2,0 Kg/m²; Sigma AcrylSiloxan Putz Fein ; 2,0 – 2,2 Kg/m²; Sigma AcrylSiloxan Putz Mittel: 2,1 – 2,5 Kg/m²; Sigma AcrylSiloxan Putz Groβ :2,3 – 2,6 Kg/ m² c) SIGMA SILOXAN PUTZ Siloxan plaster Facture; spread, Sigma Siloxan Putz Superfein : 0,3÷0,7mm; Sigma Siloxan Putz Fein :1,2 mm. Sigma Siloxan Putz Mittel :1,5mm Sigma Siloxan Putz Groβ :1,1÷1,8 mm; Consumption: Sigma Siloxan Putz Superfein : 1,5 – 2,0 Kg/m²; Sigma Siloxan Putz Fein ; 2,0 – 2,2 Kg/m²; Sigma lSiloxan Putz Mittel: 2,1 – 2,5 Kg/m²; Sigma Siloxan Putz Groβ :2,3 – 2,6 Kg/ m²
    Технічна специфікація
    • Унікальний номерsigmaisolrw
    • Сімейство продуктівSIGMA
    • Група продуктівETICS SYSTEM
    • ТипBuilding Material
    • Дата публікації2022-06-16
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийInsulation
    • Розроблено вІталія
    • Виготовлено вІталія
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Ізоляція
    • Класифікація IFCBuilding Element
    • Код за ETIMEG020100
    • Назва за ETIMBuilding - Finishing materials
    • Назва UNSPSCThermal insulation
    • Код UNSPSC301415
    • Код Uniclass 2015Ss_25
    • Опис Uniclass 2015Wall and barrier systems
    • Номер OmniClass23-13 25 19 15
    • Заголовок OmniClassThermal Insulation Coatings

    Доступність регіону

    Європа
    Австрія
    Аландські Острови
    Албанія
    Андорра
    Бельгія
    Білорусь
    Болгарія
    Боснія і Герцеговина
    Ватикан
    Велика Британія
    Гернсі
    Гібралтар
    Греція
    Данія
    Джерсі
    Естонія
    Ірландія
    Ісландія
    Іспанія
    Італія
    Кіпр
    Латвія
    Литва
    Ліхтенштейн
    Люксембург
    Мальта
    Молдова
    Монако
    Нідерланди
    Німеччина
    Норвегія
    Острів Мен
    Північна Македонія
    Польща
    Португалія
    Росія
    Румунія
    Сан-Марино
    Сербія
    Словаччина
    Словенія
    Угорщина
    Україна
    Фарерські Острови
    Фінляндія
    Франція
    Хорватія
    Чехія
    Чорногорія
    Швейцарія
    Швеція
    Шпіцберген та Ян-Маєн