Публікуйте свої продукти
DURANAR® ULTRA-Cool®
PPG Metal Coatings

DURANAR® ULTRA-Cool®

The DURANAR ULTRA-Cool coating system for metal substrates offers more heat reflectivity than virtually any other roofing material available letting you realize significant energy savings with a color palette that ranges from bold and bright to deep and dark. An ENERGY STAR® reflective roof product, DURANAR ULTRA-Cool coatings are based on PPG's renowned DURANAR PVDF coating system that, when applied and cured on properly prepared substrates, exhibits exceptional color stability, fire and chalk resistance and durability. DURANAR ULTRA-Cool fluoropolymer coil coatings are designed to provide outstanding aesthetics, durability, and long term IR reflectivity in a wide range of architectural uses under normal environmental conditions. More than 25 years of Duranar field use, combined with chemistry that improves the IR reflectivity while not diminishing your options in color, creates a new standard of excellence in architectural fluoropolymer finishes. Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®
Специфікація
  • Country: United States Region: North America DURANAR ULTRA-Cool coil coatings combine IR reflective pigment technologies and PPG proprietary resin, with 70% of the resin system being fluoropolymer-based. The coatings are highly resistant to chalking, fading, chipping, and peeling when properly applied by an approved applicator. DURANAR ULTRA-Cool coil coatings meet Cool Roof requirements of LEED, ENERGY STAR®, Title 24 and ASHRAE 90.1. PPG has numerous colors registered with the Cool Roof Rating Council and ENERGY STAR. The coatings exceed the requirements of AAMA 620/621 specifications, and are approved for use on properly cleaned and treated aluminum and coated steel substrates such as G90 hot dip galvanized, Galvalume®, and Zincalume®*. They are not intended for use on hot or cold rolled steel substrates for exterior exposure applications.
Технічна специфікація
  • Унікальний номерDURANAR_ULTRA_Cool
  • Сімейство продуктівMetal Coating
  • Група продуктівCoil Coating
  • ТипObject (single object)
  • Дата публікації2014-04-01
  • Номер видання1
Пов'язані
  • Матеріал основнийOther
  • Розроблено вUnited States
  • Виготовлено вUnited States
Класифікація
  • Категорія BIMobjectБудівельні матеріали - Other Building Materials

Доступність регіону

Північна Америка
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit