Публікуйте свої продукти
L Shaped ADA Nylon REVERSIBLE Right and Left Hand Shower Seats Cantilevered - Decorative Colors
L Shaped ADA Nylon REVERSIBLE Right and Left Hand Shower Seats Cantilevered - Decorative Colors
L Shaped ADA Nylon REVERSIBLE Right and Left Hand Shower Seats Cantilevered - Decorative Colors
L Shaped ADA Nylon REVERSIBLE Right and Left Hand Shower Seats Cantilevered - Decorative Colors
L Shaped ADA Nylon REVERSIBLE Right and Left Hand Shower Seats Cantilevered - Decorative Colors
L Shaped ADA Nylon REVERSIBLE Right and Left Hand Shower Seats Cantilevered - Decorative Colors
L Shaped ADA Nylon REVERSIBLE Right and Left Hand Shower Seats Cantilevered - Decorative Colors
L Shaped ADA Nylon REVERSIBLE Right and Left Hand Shower Seats Cantilevered - Decorative Colors
L Shaped ADA Nylon REVERSIBLE Right and Left Hand Shower Seats Cantilevered - Decorative Colors
    PREFERRED BATH ACCESSORIES INC®

    L Shaped ADA Nylon REVERSIBLE Right and Left Hand Shower Seats Cantilevered - Decorative Colors

    REVERSIBLE right and left hand. To be installed and used in commercial or residential bathrooms public or personal where required. Examples would be but are not limited to Hotels (Marriott and Hilton Approved), Assisted Living Facilities, Senior Living, Old Age Homes, Apartments Complexes, Multifamily, General Housing, etc.

    All of PBA's shower and tub seats have been manufactured to the highest quality standards and are composed of warm to the touch nylon seat slats with the industry standard anti corrosive 304 stainless steel frame. Equally important all seats meet and or exceeds all ADA 2010 ADAAG requirements, 2017 ANSI standards and antimicrobial per ISO22196:2011 standards for commercial and residential use. Our seats have been independently tested for 500 lb. vertical press and 250 lb. drop test.

    • Meets and or exceeds all ADA 2010 ADAAG requirements
    • 2017 ANSI standards and antimicrobial per ISO22196:2011
    • Anti corrosive 304 stainless steel frame
    • Nylon seat
    • ADA approved
    • Marriott and Hilton Approved

    Специфікація
      • REVERSIBLE right and left hand
      • Meets and or exceeds all ADA 2010 ADAAG requirements
      • 2017 ANSI standards and antimicrobial per ISO22196:2011
      • Anti corrosive 304 stainless steel frame
      • Nylon seat
      • ADA approved
      • Marriott and Hilton Approved

      Nylon, decorative, adjustable, ADA approved, white, fold down, attached, antimicrobial, tested, 500 lbs., in stock

    Технічна специфікація
    • Унікальний номер1800-LS-CRH-Decorative-Colors
    • Сімейство продуктівADA Products
    • Група продуктівShower Seats
    • Дата публікації2023-02-28
    • Номер видання1
    Пов'язані
    • Матеріал основнийStainless steel
    • Матеріал допоміжнийNylon
    • Розроблено вUnited States
    • Виготовлено вChina
    Класифікація
    • Категорія BIMobjectSanitary - Аксесуари для ванної кімнати

    Доступність регіону

    Північна Америка