Публікуйте свої продукти
Clench 5000 Series Standard ADA Grab Bars - Decorative Colors  - 12", 16", 18", 24", 30", 36", 42", 48"
Clench 5000 Series Standard ADA Grab Bars - Decorative Colors  - 12", 16", 18", 24", 30", 36", 42", 48"
Clench 5000 Series Standard ADA Grab Bars - Decorative Colors  - 12", 16", 18", 24", 30", 36", 42", 48"
Clench 5000 Series Standard ADA Grab Bars - Decorative Colors  - 12", 16", 18", 24", 30", 36", 42", 48"
    PREFERRED BATH ACCESSORIES INC®

    Clench 5000 Series Standard ADA Grab Bars - Decorative Colors - 12", 16", 18", 24", 30", 36", 42", 48"

    To be installed and used in commercial or residential bathrooms public or personal where required. Examples would be but are not limited to Hotels (Marriott and Hilton Approved), Assisted Living Facilities, Senior Living, Old Age Homes, Apartments Complexes, Multifamily, General Housing, etc. 

    All of PBA's grab bars have been manufactured to the highest quality standards and are composed of the industry standard 304 stainless steel. Equally important all Grab bars manufactured by Preferred Bath Accessories Inc. meet and or exceeds all ADA 2010 ADAAG requirements and 2017 ANSI standards for commercial and residential use.

    • Available in 12", 16", 18", 24", 30", 36", 42", 48"
    • 304 Stainless Steel material
    • Finishes: Bright Polished, Satin Stainless or White Nylon Powder Coated
    • Meets ADA 2010 ADAAG
    • Meets and exceeds 2017 ANSI Standard for both commercial and residential use
    • Stainless Steel flanges
    • Multi Screw Mounting Bracket hardware included
    • Wood blocking preferred for mounting
    Специфікація
      • Available in 12", 16", 18", 24", 30", 36", 42", 48"
      • 304 Stainless Steel material
      • Finishes: Bright Polished, Satin Stainless or White Nylon Powder Coated
      • Meets ADA 2010 ADAAG
      • Meets and exceeds 2017 ANSI Standard for both commercial and residential use
      • Stainless Steel flanges
      • Multi Screw Mounting Bracket hardware included
      • Wood blocking preferred for mounting

      Standard Grab Bar, Standard Grab Bars, Grab Bar, Grab Bars, ADA Grab Bars, stainless steel grab bar, wall mounted grab bar

    Технічна специфікація
    • Унікальний номер5000-Decorative-colors
    • Сімейство продуктівADA Products
    • Група продуктівGrab Bars
    • ТипObject (single object)
    • Дата публікації2023-02-28
    • Номер видання1
    Пов'язані
    • Матеріал основнийStainless steel
    • Розроблено вUnited States
    • Виготовлено вChina
    Класифікація
    • Категорія BIMobjectSanitary - Аксесуари для ванної кімнати