Публікуйте свої продукти
35815 - Alpa timed shower mixer, exposed, kit with adjustable head, elbow connectors, bk
Presto

35815 - Alpa timed shower mixer, exposed, kit with adjustable head, elbow connectors, bk

35815 - ALPA - Alpa timed shower mixer, exposed, kit with adjustable head, elbow connectors, bk

Специфікація
  • > Working pressure:

    • 1 to 5 bar

    > Flow:

    • 8l/min with integrated flow regulator
    • Anti-water-hammering design

    > Flow time:

    • 30 seconds (-10 / +5 seconds)

    > Hydraulic supply:

    • Ajudstable angled connectors F 3/4" (20x27) x M 1/2" (15x21)
    • ALPA mixing tap with NF check valves

    > Material and colour finish:

    • Chrome-plated brass body
    • Black polyacetal knob

    > Thermal resistance:

    • Resistant to a temperature of 75°C for 30-minute-thermal-shocks

    > Security:

    • Maximum temperature limitation with adjustable temperature stop

    > Delivered with:

    • 1 Directional shower head with tube and collar
    • 2 Filter gaskets
    • 2 Union nuts 3/4" (20x27)
    • 2 Angled connector M 3/4" - F 1/2"
    • 1 Instruction manual

    > Standards & approvals:

    • Brass body in accordance with EN 1982, EN 12164, EN 12156
    • Molded chrome-plated body in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
Технічна специфікація
  • Унікальний номер35815
  • Сімейство продуктівSanitary
  • Група продуктівShower
  • ТипObject (single object)
  • Дата публікації2026-09-01
  • Номер видання1
Посилання
Пов'язані
  • Розроблено вFrance
  • Виготовлено вFrance
Класифікація
  • Категорія BIMobjectSanitary - Showers

Доступність регіону

Азія Європа Африка Південна Америка Океанія Північна Америка
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Бібліотека продуктів BIMobject

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit