Публікуйте свої продукти
 Black single tap candlestick, 140mm projection, removable nozzle, drinking water
Presto

Black single tap candlestick, 140mm projection, removable nozzle, drinking water

721041 - Black single tap candlestick, 140mm projection, removable nozzle, drinking water

Специфікація
  • Fluid:

    • Drinking water

    Operation:

    • Fluid release and shut-off using ergonomically shaped handwheel: 2.5 handwheel turns
    • Fixed spout
    • Removable nozzle Ø10 mm

    Flow rate:

    • Adjustable via cartridge

    Connection:

    • Threaded tail M G'1/2''

    Working pressure:

    • Minimum: 1 bar
    • Recommended: 3 bar
    • Maximum: 5 bar

    Materials and colors:

    • Brass body and nozzle
    • Polypropylene handwheel
    • Black epoxy-painted body: chemical resistance
    • Green handwheel and plate indicating fluid according to EN 13792
    • Blue pad indicating fluid according to EN 13792

    Installation:

    • Deck-mounted, work bench

    French Standards and approvals:

    • Colors complying with NF EN 13792 standard.
Технічна специфікація
  • Унікальний номер721041
  • Сімейство продуктівSanitary
  • Група продуктівLaboratory
  • ТипObject (single object)
  • Дата публікації2026-04-01
  • Номер видання1
Посилання
Пов'язані
  • Розроблено вFrance
  • Виготовлено вFrance
Класифікація
  • Категорія BIMobjectЛіки - Laboratory Equipment

Доступність регіону

Азія Європа Африка Південна Америка Океанія Північна Америка
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit