Публікуйте свої продукти
75723 PRESTO Sanifirst Sink Mixer LVL0
Presto

75723 PRESTO Sanifirst Sink Mixer LVL0

75723 - SANIFIRST - ROBINETTERIE SANTÉ - Sink mixer tap span 150 mm with extruded spout

Специфікація
  • Benefits of the product

    • Ergonomics: the elbow control is easy to grip
    • Hand hygiene: avoids hand contact
    • Multi-function cartridge: temperature limiting stopper with 7 position settings, double flow and maximum flow setting
    • Water savings, safety of use and controlled water consumption.
    • Directional spout with long projection: easier washing
    • Star-shaped aerator: limits water spray, no water retention

    Description

    • Sink mixer tap, 150mm span without drainage, wall-mounted with long medical control avoiding hand contact, use with the elbow, forearm or wrist. Extruded directional spout, Len 160mm. Ø 40 multi-function ceramic cartridge: temperature limiting stopper with 7 setting positions, double flow and maximum flow settings. Tapware fitted with star aerator as standard. Body, spout and control component in polished chrome-plated brass. EP G’3/4 connection delivered with base trim and offset M G 1/2” connectors. 10 year guarantee. Sanifirst brand type sink mixer tap, span 150mm with directional extruded spout REF: 75723 or approved equivalent.
Технічна специфікація
  • Унікальний номер75723
  • Сімейство продуктівSanitary
  • Група продуктівSanifirst
  • ТипObject (single object)
  • Дата публікації2025-07-30
  • Номер видання1
Пов'язані
  • Розроблено вFrance
  • Виготовлено вFrance
Класифікація
  • Категорія BIMobjectSanitary - Аксесуари для ванної кімнати

Доступність регіону

Азія Європа Африка Південна Америка Океанія Північна Америка
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit