Публікуйте свої продукти
Stylbio Zip Solaire
Stylbio Zip Solaire
Stylbio Zip Solaire
Stylbio Zip Solaire
    PROFALUX

    Stylbio Zip Solaire

    Stylbio Zip Solar External Vertical Blind - Special for large dimensions up to 15m² - High wind resistance thanks to the fabric being held in place by the guides along its entire length - Active contribution to bioclimatic performance: blocks up to 95% of heat in summer for greater living comfort and a reduction in environmental impact (delays the need for air conditioning) - Solar energy supply avoids the need for electrical installations. Solar panel integrated in the casing (dimensions: 510 x 80 x 10 mm). Optional remote panel. - Quality and sturdiness with the 3kg/ml weighted load bar for a better hold of the fabric - Beautiful aesthetic finish with a wide choice of colours - High durability of the fabric over time.

    THE ADVANTAGES OF SOLAR PRODUCTS-  NeosoL TECHNOLOGY PLUS

    Up to 50 days of autonomy even in total darkness.

    High durability of the motor up to 36,000 cycles, equivalent to 50 years of use.

    Installation without exposure constraints and NeosoL HOME centralized remote control delivered ready to use thanks to the NEOSOL GROUP READY system

    Duo of NEOSOL ONE and NEOSOL HOME remote controls (optional) to operate the equipment individually or all at once.

    NOTES: General control (sold as an option) to close all the blinds by pressing a single button.

    Translated with www.DeepL.com/Translator (free version)

    Специфікація
    • Characteristics of the fabric

      Find all the technical product information in the Technical Data Sheet available in "Download".

      Openness coefficient: 5%.

      ΔR : 0,11 m²/W/K

      Weight :

      600g / m2

      Solar and light properties :

      According to EN ISO 2286-2

      Fire classification: M1

      Euroclass: B-s2

      EN 13501

      Tensile strength :

      310/210 daN/ 5 cm according to EN ISO 1421

      Tear strength :

      45/20 daN according to DIN 53.363

      Wide range of aesthetic choices: 15 colours available for the Serge Ferrari® Soltis Veozip fabric

      Awning characteristics

      Operation :

      Radio Profalux Zigbee (or Somfy IO as an option)

      Guides: C45Z - 3-part guides for easy installation and removal

      Minimum limits :

      Profalux Electric motor without backup

      Minimum LDC* = 526 mm

      HCC* min = 800 mm

      For smaller widths, please consult us

      Limits for Ambio Zip :

      LDC* = 5000 mm

      HCC* = 5050 mm

      Casing :

      Box shape: square

      125 = beyond LDC or HCC

      Offset panel

      Remote solar panel: 510 mm x 80 mm x 50 mm

      Cable length 1.5 m black : Cable length 1.5 m black: 3-core cable 0.75 mm².

      Cable length 3 m black : 3-core cable 1.5 mm².

      INSTALLATION CASE

      Traditional construction with insulation from the inside or outside

      Under lintel (external winding) Panel drilling or Face drilling

      Under lintel (internal winding) Panel drilling

      Installation on a pergola

      Please note: For LDC less than 749 mm, ask Profalux about feasibility

      CE marking, wind resistance Class 4 or 5 depending on dimensions > Find all the details on wind resistance on our Profalux website.

      Info +: the Profalux Wind & Shutter application allows you to calculate, in a few clicks, the wind resistance class required according to the DTU 34.4 for roller shutters, brise-soleil orientables or vertical blinds on your site.

      *LDC = Width of the back of the guides

      *HCC = Height of the box included

      Translated with www.DeepL.com/Translator (free version)

    Технічна специфікація
    • Унікальний номерstylbio-zip-solaire
    • ТипObject (single object)
    • Дата публікації2023-04-13
    • Номер видання1
    Посилання
    Пов'язані
    • Розроблено вФранція
    • Виготовлено вФранція
    Класифікація
    • Категорія BIMobjectВікно - Жалюзі

    Доступність регіону

    Європа
    Франція

    Схожі продукти

    3.9 з 5 зірок 3.9 (60)
    4.5 з 5 зірок 4.5 (26)
    4.4 з 5 зірок 4.4 (23)
    4.6 з 5 зірок 4.6 (11)
    4.3 з 5 зірок 4.3 (39)