Публікуйте свої продукти
Roof sandwich panels with PIR/PUR core
Roof sandwich panels with PIR/PUR core
Roof sandwich panels with PIR/PUR core
    Profholod

    Roof sandwich panels with PIR/PUR core

    Polyisocyanurate (PIR) panels

    Sandwich panels with the fire-proof polyisocyanurate PIR filler are designed for construction of big refrigerating groups, terminals and other buildings with the elevated fire safety requirements. They have the best characteristics among the hydro and heat insulation materials, and are easy to mount. They can have smooth or profiled surface of any RAL color.

    Polyurethane foam (PUR) panels

    Polyurethane foam PUR sandwich panels are designed for the construction of refrigerating chambers, small warehouses, heat-insulation of industrial facilities, construction of technical and auxiliary buildings. They have the elevated hydro and heat insulation properties, are economical and easy to mount. They can have smooth or profiled surface of any RAL color.


    Специфікація
    • Functions:

      - roofs

      Usage:

      - refrigerating warehouses

      - commercial and industrialbuildings

      - logistics centers

      - offices

      - rural constructions

      - sport halls

      Technical details:

      - core: polyisocyanuratePIR, polyurethane PUR

      - thickness: 40/80;60/100; 80/120;100/140; 120/160;150/190 (mm)

      - thermal insulation U: 0,33[40/80]; 0,26[60/100]; 0,21[80/120]; 0,18[100/140]; 0,15[120/160]; 0,13[150/190] (W/m²K)

      - weight: 7,9– 11,8(kg/m²)

      - module widght: 1000 (mm)

      - total widght: 1070(mm)

      - panel lenght: 2,00– 13,60 (m)

      - standard plate thickness:0,50 (mm)

      - adjusted outer platethickness: 0,40 –0,70 (mm)

      - adjusted inner platethickness: 0,40 – 0,70 (mm)

      - coatings: Ral,Zinc, Aisi 304, Aisi 430, PVDF, PuralFarm, Granit Farm, Food Safe

      - fire resistance: panels40/80 – RE15; 60/100, 80/120, 100/140, 120/160, 150/190 -RE30

      - minimum roof inclination >7% – for panels joined at length or with skylights > 5% – forcontinuous panels and without skylights

      - reactionto fire (Euroclass): C-s2-d0

      - colors: allcolors in RAL-catalog

      Outer profiles:

      - trapezoidal

      Inner profiles:

      - microprofiled

      - smooth

    Технічна специфікація
    • Унікальний номерPIR-PUR-RSP
    • Сімейство продуктівSandwich panel
    • Група продуктівRoof sandwich panel
    • ТипBuilding Material
    • Дата публікації1918-09-19
    • Номер видання1
    • Ширина (мм)1000
    Посилання
    Пов'язані
    • Матеріал основнийPolyisocyanurate PIR
    • Матеріал допоміжнийSteel
    • Розроблено вРосія
    • Виготовлено вРосія
    Класифікація
    • Категорія BIMobjectБудівництво - Дах
    • Класифікація IFCRoof
    • Назва UNSPSCInsulation
    • Код UNSPSC3014
    • Код Uniclass 2015Pr_20_93_84
    • Опис Uniclass 2015Structural roofing units
    • Код CSI MasterFormat 201407 41 00
    • Заголовок CSI MasterFormat 2014Roof Panels
    • Номер OmniClass23-13 35 21 19 15
    • Заголовок OmniClassStructural Insulated Panels

    Доступність регіону

    Європа Північна Америка
    Велика Британія
    Сполучені Штати
    Росія