Публікуйте свої продукти
Protan Vacuum warm roof system on concrete substrate
Protan Vacuum warm roof system on concrete substrate
Protan Vacuum warm roof system on concrete substrate
Protan Vacuum warm roof system on concrete substrate
    PROTAN

    Protan Vacuum warm roof system on concrete substrate

    PROTAN VACUUM WARM ROOF SYSTEM ON CONCRETE SUBSTRATE

    Protan’s vacuum system is based on the principle of anchoring the membrane by creating negative pressure in the layer between the membrane and the airtight substrate when exposed to wind loading. The negative pressure causes the membrane to be held down against the substrate, and the load is transferred downwards to the underlying supporting structure. The stronger the wind, the better the system works. The Protan vacuum system has been verified and approved by the Sintef Building and Research Institute (TG 2281) as well as the BBA (Agrément Certificate 98/3459).

    The Protan Vacuum System provides the following benefits:

    • unique solution
    • rapid installation
    • no fasteners or adhesives
    • ideal in harsh climates

    CONSTRUCTION STRUCTURE:

    • PROTAN SE MEMBRANE
    • PROTAN VACUUM SYSTEM
    • INSULATION
    • VAPOUR CONTROL LAYER
    • CONCRETE SUBSTRATE

    PROTAN SE MEMBRANE:

    • The Protan SE membrane series is a polyester reinforced PVC membrane that is used on exposed roof surfaces. Protan SE membrane can be used on all shapes and combinations of roofs – flat, pitched roofs and curved.
    • The membrane is made of softened PVC and has polyester knitted reinforcement. Protan SE membrane contains stabilizers that allow the produce to withstand high and low temperatures, and the products are UV and flame retardant.
    • The products are highly tear-resistant, which is particularly important for roofs exposed to wind. Protan SE membrane, which remains flexible in cold temperatures, is the easiest product to install in harsh temperatures, which is an advantage in Nordic climates.
    • The Protan membrane products feature a unique non-slip surface as standard that provides an aesthetically pleasing surface. Compared with materials without a non-slip surface, this represents a significant safety factor when walking on the roof particularly in wet weather during installation and regular maintenance.
    • Durability of in excess of 30 years.
    • The membrane is welded together using hot air.
    • Low carbon footprint.

     SYSTEM INSTALLATION METHOD:

    • Protan Vacuum Roof System guarantees rapid installation and a speedy building process. The solution has very few joints and is a perfect match for projects with strict air tightness requirements, such as passive houses. Our vacuum roofing system is also ideal for buildings with high humidity, such as swimming pools, breweries, etc. If moisture is trapped in the roof structure, the vacuum system helps to vent it.
    • No fasteners need to be used on the roof surface, so the vapour control layer is not punctured. The membrane is laid in 2 or 4 metre widths, then air sealed against the parapet and around any penetrations.
    • Protan vacuum vents are strategically installed along the perimeters of the roof as determined by a design layout from Protan.

    Please contact Protan for further advice.

    INSULATION:

    Various types of insulation can be used in combination with Protan membranes and can be flat insulation or sloped insulation. The material type and design will depend on the building design, fire classification and local regulation requirements. Please consult Protan for specific requirements for the vacuum roof system.

    • Mineral wool (MW) – can be glass or stone type
    • Polyisocyanurate (PIR) - foil faced
    • Combination EPS-MW

    VAPOUR CONTROL LAYER:

    • Polyethylene - the concrete substrate must be airtight and load bearing.
    • Bitumen - must be airtight and load bearing.

    CONCRETE SUBSTRATE:

    • Structural concrete as either precast elements or reinforced cast in-situ.
    Специфікація
    • TECHNICAL SPECIFICATION

      Protan SE specifications are subject to availability and may not be available or approved in all countries/regions.

      Membrane thickness:

      • 1.2 mm
      • 1.5 mm
      • 1.6 mm 
      • 1.8 mm 
      • 2.0 mm

      Membrane standard widths: 

      • 2.0 m

      Membrane standard roll lengths: 

      • 15 m, 20 m

      Membrane colours (nearest RAL code):

      • Dark grey F94 - RAL 7012 
      • Light grey F91- RAL 7040
      • Copper green F41 - RAL 6021
      • Red F12 - RAL 3013
      • White/Cool Roof F01- RAL 9003-9016
      • Black FX9- RAL 9004

       FIRE CLASSIFICATION

      Protan SE exposed roof systems are classified according to EN 13501-5. Fire classifications are available on a variety of constructions and insulation types. Please note, Protan SE 1.5mm membrane has a BROOFT1 classification only. Please contact Protan for further information or refer to the relevant technical approvals.

    Технічна специфікація
    • Унікальний номерvacuum_concrete_eu
    • Сімейство продуктівRoofing
    • Група продуктівSingle Ply Membrane
    • ТипObject (single object)
    • Дата публікації2019-02-19
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийPVC
    • Матеріал допоміжнийInsulation
    • Розроблено вНорвегія
    • Виготовлено вНорвегія
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Waterproofing & Membranes
    • Класифікація IFCRoof
    • Назва UNSPSCRoofing membranes
    • Код UNSPSC30151505
    • Код Uniclass 2015Ss_30_40_30_80
    • Опис Uniclass 2015Single layer sheet warm roof covering systems
    • Код CSI MasterFormat 201407 50 00
    • Заголовок CSI MasterFormat 2014Membrane Roofing
    • Номер OmniClass23-13 39 31 11 27
    • Заголовок OmniClassPolyvinyl chloride (PVC) Single Layer Roof Membranes
    • Код CSI UniFormat IIB3010
    • Заголовок CSI UniFormat IIRoof Coverings

    Доступність регіону

    Європа Азія