Публікуйте свої продукти
PortStylo Interior Door - Mod.: 2003 - Puertas Perciber
PortStylo Interior Door - Mod.: 2003 - Puertas Perciber
PortStylo Interior Door - Mod.: 2003 - Puertas Perciber
PortStylo Interior Door - Mod.: 2003 - Puertas Perciber
PortStylo Interior Door - Mod.: 2003 - Puertas Perciber
PortStylo Interior Door - Mod.: 2003 - Puertas Perciber
PortStylo Interior Door - Mod.: 2003 - Puertas Perciber
    Puertas Perciber

    PortStylo Interior Door - Mod.: 2003 - Puertas Perciber

    Creating spaces to live in means building emotional bonds with the environment you choose, filling it with powerful nuances that reflect your personality.

    PortStylo doors bring your space to life. Carefully selected colors, finishes and designs which, combined with one another, offer you thousands of possibilities—so your home can be as unique as you are.

    Специфікація
    • Includes jamb set (with/without rubber), casing (with/without wings), leaf, hinges and handle.

      Standard and customized dimensions.

      Offered in a range of lacquered colors and in every laminate collection.

      Available installation options:

      • Concealed hinges
      • Peephole
      • Single-point or 3-point lock
      • Access control electronic handle
      • Panic bar system with door coordinator for double-leaf door
      • Sliding door system
      • Magnetic door latch

      Options available: Solid Core Door / Lightweight Solid Door / Fire Door / Sound-Proof Door / HPL Door / X-Ray Door / Finger-Safe Door / Armored Door

      Lightweight Solid Door:

      • Simplified installation and adjustment due to lightweight construction, providing improved long-term stability and extended hardware service life.
      • Consists of moisture-resistant MDF, particleboard and polystyrene core.
      • 23 dB sound attenuation without additional accessories.

    Технічна специфікація
    • Унікальний номер2003-portstylo
    • Сімейство продуктівInterior Doors
    • Група продуктівContemporary
    • ТипObject (single object)
    • Дата публікації2026-01-30
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийMDF
    • Матеріал допоміжнийParticleboard
    • Розроблено вІспанія
    • Виготовлено вІспанія
    Класифікація
    • Категорія BIMobjectДвері - Interior
    • Класифікація IFCDoor
    • Код за ETIMEC003080
    • Назва за ETIMInterior door (wood)
    • Код Uniclass 2015Pr_30_59_24
    • Опис Uniclass 2015Doorsets
    • Код CSI MasterFormat 201408 14 00
    • Заголовок CSI MasterFormat 2014Wood Doors
    • Номер OmniClass23-17 11 15
    • Заголовок OmniClassWood Doors