Публікуйте свої продукти
LK78X door, outward opening
Purso

LK78X door, outward opening

Highly insulated door system, outward opening

Applications
• Outward opening doors
• Sliding doors

Специфікація
  • LK78X highly insulated outward opening door

    U-value even under 0.8 W/m²K

    Frame depth 78 mm

    Thickness of IGU or panels 23...60 mm

    LK78X doors can be easily mounted to P50L facade system

    Minimal care and maintenance required, completely recyclable

    Burglar resistance class up to RC3 according to DIN EN 1627

    High-quality building systems are a long-lasting, ecological and cost-effective choice. Our building system products meet the demanding conditions of Northern Europe and offer versatile design possibilities.

Технічна специфікація
  • Унікальний номерLK78X-door-outward-opening
  • Сімейство продуктівDoor
  • Група продуктівLK78X
  • ТипObject (single object)
  • Дата публікації2020-11-09
  • Номер видання1
  • Глибина (мм)78
Посилання
Класифікація
  • Категорія BIMobjectДвері - Sets