Публікуйте свої продукти
Lightcloud Sensor LCSENSE/W
RAB Lighting Inc.

Lightcloud Sensor LCSENSE/W

LCSENSE/W

  • Passive infrared motion detector with built-in fixture and zone control
  • Occupancy and vacancy sensing with adjustable sensitivity and timeouts
  • Switching for a fixture or entire zone, hard-wired or remote
  • Supports 0-10V dimming for LED and fluorescent fixtures
  • Easily set up schedules and scenes
  • Power measurement and energy reporting
  • Remote control from Lightcloud web application
  • Communicates over secure wireless mesh network - no internet required
  • Closed loop daylight harvesting
Специфікація
  • Product Details

    Application:

    Standard (8-12 ft mounting height)

    Mounting Type:

    Ceiling/Surface Mount

    Compliance 

    IP Rating:

    Ingress protection rating of IP65 for dust and water

    Electrical :

    Dimming Driver:

    Driver includes dimming control wiring for 0-10V dimming systems. Requires separate 0-10V DC dimming circuit. Can dim as low as 1%. Actual dimming range is defined by driver.

    Installation:

    All Lightcloud components should be installed by a licensed electrician in accordance with local codes.

    Input Voltage:

    120V through 277V

    Frequencies:

    50/60 Hz

    Electrical Ratings:

    20 mA @ 120VAC

    12 mA @ 277VAC

    Load Switching Capacity:

    Incandescent: 220VAC, 13A

    Standard Ballast: 120/277 VAC, 6A/4A

    Electronic Ballast: 277VAC, 12A

    Storage Temperature Range:

    -40°C to 85°C (-40°F to 185°F)

    Sensor Settings

    Detection Range:

    30 ft diameter at 9 ft mounting height

    Construction

    Operating Temperature Range:

    -20°C - 40°C (-4°F - 104°F)

    Maximum Relative Humidity:

    95%

    Wire Gauge:

    4x 16AWG High-voltage pigtails, stripped

    2x 22AWG Low-voltage pigtails, stripped

    Wireless Range

    Line of Sight:

    1,000 ft

    Obstructions:

    100 ft

    Other

    Warranty:

    10-year full hardware warranty with 100% repair/replacement coverage for all properly installed devices. See Lightcloud Warranty Terms. Buy American Act Compliance: RAB values USA manufacturing! Upon request, RAB may be able to manufacture this product to be compliant with the Buy American Act (BAA). Please contact customer service to request a quote for the product to be made BAA compliant.

Технічна специфікація
  • Унікальний номерlcsense-w
  • Сімейство продуктівLighting Controls
  • Група продуктівSensors
  • ТипObject (single object)
  • Дата публікації2024-12-10
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectЕлектричні - Sensors
  • Код за ETIMEG000029
  • Назва за ETIMLight control
  • Код Uniclass 2015Pr_65_72_97_22
  • Опис Uniclass 2015Dimmer switches and controls
  • Код CSI MasterFormat 201426 09 23
  • Заголовок CSI MasterFormat 2014Lighting Control Devices
  • Номер OmniClass23-29 11 21 15
  • Заголовок OmniClassInfra Red Security Sensors

Доступність регіону

Північна Америка
Сполучені Штати