Публікуйте свої продукти
CDLED™ - LED Cylinder Lighting
CDLED™ - LED Cylinder Lighting
CDLED™ - LED Cylinder Lighting
    RAB Lighting Inc.

    CDLED™ - LED Cylinder Lighting

    The cylinder family was crafted to complement our existing downlight and architectural product lines. Models are available in 4 finishes: white, silver and black (all matte) to match the BOA and HALV families, and bronze to match our vast portfolio of outdoor fixtures.

    CDLEDs are available with various beam angles and distributions, making them ideal solutions for applications that require downlight performance without recessed mounting.

    All CDLEDs are UL listed for wet locations, making them a great option for both indoor and outdoor applications—from kitchens, c conference rooms and auditoriums, to entryways, façades and awnings.

    Sleek, contemporary, architectural-grade design
    • Available in 2", 4", and 6" diameters, and various beam angles
    • 3 mounting options: wall, surface or pendant
    • Universal dimming driver (TRIAC, ELV and 0-10V)
    • Offered in black, silver, white and bronze finishes
    • 50,000-Hour LED lifespan

    Специфікація
      • UL Listing
        • Suitable for wet locations
      • IESNA LM-79 & IESNA LM-80 Testing
        • RAB LED luminaire and LED components have been tested by an independent laboratory in accordance with IESNA LM-79 and LM-80
      • Lifespan
        • 50,000-hour LED lifespan based on IES LM-80 results and TM-21 calculations
      • LEDs
        • Long-life, high-efficacy, surface-mount LEDs
      • Driver
        • Constant Current, Class 2, 120-277V, 50/60 Hz
          • (10W): 0.10A @ 120V; 0.06A @ 208V; 0.05A @ 240V; 0.05A @ 277V
          • (20W): 0.18A @ 120V; 0.11A @ 208V; 0.10A @ 240V; 0.09A @ 277V
          • (26W): 0.24A @ 120V; 0.14A @ 208V; 0.12A @ 240V; 0.12A @ 277V
          • (40W): 0.30A @ 120V; 0.22A @ 208V; 0.19A @ 240V; 0.14A @ 277V
      • Dimming Driver
        • 0-10V (at 120-277V), TRIAC and ELV (at 120V only).
          • See rablighting.com for dimming compatibility chart.
      • Ambient Operating Temperature
        • -35˚C (-31˚F) to 40˚C (104˚F)
      • Specifications
        • Color Stability: LED color temperature is warrantied to shift no more than 200K in CCT over a 5-year period
        • Lens: Solite® Microprismatic lens (for increased light transmittance and maximum glare control)
        • Reflector: Reflective specular finish optimized for uniform distribution
          • 2" Optics: 20˚, 30˚, 40˚ or Grazer (WW)
          • 4" & 6" Optics: 50˚or 80˚
        • Finish: Formulated for high durability and long-lasting color
      • Green Technology
        • Mercury and UV free. RoHS-compliant components.
      • Warranty
        • RAB warrants that our LED products will be free from defects in materials and workmanship for a period of five (5) years from the date of delivery to the end user, including coverage of light output, color to all terms and conditions found at rablighting.com/warranty
    Технічна специфікація
    • Унікальний номерled-cylinder-lighting
    • Сімейство продуктівInterior Lighting
    • Група продуктівWall Mounted Lights
    • ТипObject (single object)
    • Дата публікації2024-11-06
    • Номер видання1
    Класифікація
    • Категорія BIMobjectОсвітлення - Wall Mounted
    • Класифікація IFCLight Fixture
    • Код Uniclass 2015EF_70_80
    • Опис Uniclass 2015Lighting
    • Код CSI MasterFormat 201426 51 00
    • Заголовок CSI MasterFormat 2014Interior Lighting
    • Номер OmniClass23-35 47 11
    • Заголовок OmniClassLighting Fixtures

    Доступність регіону

    Північна Америка
    Сполучені Штати