Публікуйте свої продукти
RadiantGUARD U-1000-VB Ultima Solid Vapor Barrier Foil
RadiantGUARD

RadiantGUARD U-1000-VB Ultima Solid Vapor Barrier Foil

  • 1,000 SQUARE FEET ROLL (28 pounds): 250 linear feet water proof VAPOR BARRIER (SOLID) DOUBLE-SIDED pure aluminum foil radiant barrier insulation.
  • VAPOR BARRIER (SOLID): Designed to block moisture vapor from passing through. Ideal wrap for basement, crawl space, behind drywall, in sauna, hot tub, steam room, grow room.
  • INDUSTRIALIZED COMMERCIAL GRADE: Is TEAR & PUNCTURE PROOF yet cuts easily with utility scissors or hack saw. Reflects 97% of the radiant heat.
  • EASY TO MAINTAIN: Non-toxic; non-carcinogenic; fiber free; easy to install; not affected by humidity; maintenance free; does not promote the growth of fungi or bacteria; does not support nesting by rodents or insects. MUST be stored in a clean dry environment prior to installation.
  • FIRE RATING: Class A / Class 1 (ASTM E-84) - Meets fire and smoke requirements for most local, state and federal building codes.

As Featured on Amazon.com

Специфікація
  • Technical Details

    Part Number:U-1000-VB
    Item Weight: 28.6 pounds
    Product Dimensions: 48 x 6 x 6 inches
    Size: 1,000 square feet
    Color: Silver
    Material: 99.9% PURE ALUMINUM radiant barrier with reflectivity of 97%
    Installation Method INDOOR USE ONLY: For use in saunas and hot tubs
    Item Package Quantity: 1
    Usage: Commercial/Residential

    Structure: Double-sided 99.9% pure aluminum foil reinforced with a woven scrim lining for durability
    Weight: 28 lbs per 1000 square feet roll
    Reflectivity: 97% (ASTM C1371-98)
    Fire Rating: Class A / Class 1 | 0 flame spread / 10 smoke development (ASTM E84-10)
    Permeability: .02 perms (ASTM E96-00)

Технічна специфікація
  • Унікальний номерRadiantGUARD-U-1000-VB-Ultima-Solid-Vapor-Barrier-Foil
  • Сімейство продуктівBuilding Material
  • Група продуктівInsulation
  • ТипDocumentation (info)
  • Дата публікації2019-02-10
  • Номер видання1
Пов'язані
  • Матеріал основнийAluminium
  • Розроблено вСполучені Штати
Класифікація
  • Категорія BIMobjectБудівельні матеріали - Ізоляція
  • Назва UNSPSCInsulation
  • Код UNSPSC3014
  • Код CSI MasterFormat 201407 21 00
  • Заголовок CSI MasterFormat 2014Thermal Insulation
  • Номер OmniClass23-13 25 19
  • Заголовок OmniClassThermal Insulation 

Доступність регіону

Північна Америка
Сполучені Штати