Публікуйте свої продукти
RadiantGUARD U-500-B Ultima Radiant Barrier Foil
RadiantGUARD

RadiantGUARD U-500-B Ultima Radiant Barrier Foil

  • 500 SQUARE FEET ROLL (15 pounds): 125 linear feet BREATHABLE (perforated) DOUBLE-SIDED pure aluminum foil radiant barrier insulation.
  • USED INDOORS IN RETROFIT & NEW CONSTRUCTION: Reduces residential attic temperatures up to 40 degrees; lowers utility bills year round. Thermal insulation used in attic space, garage, garage doors, housewrap, workshop, shed, storage unit, commercial metal building, pole barn, as pallet wrap, and more.
  • INDUSTRIALIZED COMMERCIAL GRADE: Is TEAR & PUNCTURE PROOF yet cuts easily with utility scissors or hack saw. Reflects 97% of the radiant heat.
  • EASY TO MAINTAIN: Non-toxic; non-carcinogenic; fiber free; easy to install; not affected by humidity; maintenance free; does not promote the growth of fungi or bacteria; does not support nesting by rodents or insects. MUST be stored in a clean dry environment prior to installation.
  • FIRE RATING: Class A / Class 1 (ASTM E-84) - Meets fire and smoke requirements for most local, state and federal building codes.

As Featured on Amazon.com

Специфікація
  • Technical Details

    Part Number: U-500-B
    Item Weight :15 pounds
    Product Dimensions: 48 x 5 x 5 inches
    Item model number: U-500-B
    Size: 500 square feet
    Color: Silver
    Material: 99.9% PURE ALUMINUM radiant barrier with reflectivity of 97%
    Installation Method INDOOR USE ONLY: Stapled to attic roof rafters
    Item Package Quantity: 1
    Usage: Commercial/Residential

Технічна специфікація
  • Унікальний номерRadiantGUARD-U-500-B-Ultima-Radiant-Barrier-Foil
  • Сімейство продуктівBuilding Material
  • Група продуктівInsulation
  • ТипDocumentation (info)
  • Дата публікації2019-02-10
  • Номер видання1
Пов'язані
  • Матеріал основнийAluminium
  • Розроблено вСполучені Штати
Класифікація
  • Категорія BIMobjectБудівельні матеріали - Ізоляція
  • Назва UNSPSCInsulation
  • Код UNSPSC3014
  • Код CSI MasterFormat 201407 21 00
  • Заголовок CSI MasterFormat 2014Thermal Insulation
  • Номер OmniClass23-13 25 19
  • Заголовок OmniClassThermal Insulation 

Доступність регіону

Північна Америка
Сполучені Штати