Публікуйте свої продукти
Titanium Bidet Mixer 1803
ramonsoler.

Titanium Bidet Mixer 1803

Washbasin mixer The pure lines of the TITANIUM series capture the effects of the metallic chiaroscuro typical of a metal so abundant in nature as is titanium. It has an industrial aesthetics, simple but very efficient. Ramon Soler® has its own team of engineers who are continually investigating and improving their products with the purpose of always being at the forefront of technology. A series combining aesthetics and a perfect functionality is born as a result of this effort. Certification: AENOR N I*
Специфікація
  • Ø35mm ceramic mixer tap cartridge Flow rate at 3 bars: 6 to 12 l/min Acoustic level at 3 bars: < 20 dB. Chrome-plated brass: 15 microns thick of nickel, 0.3 microns of chrome. Termostop Block System limiting the maximum temperature of hot water Water saving system (S2) by a two-phase opening lever Resists static pressures ? 10 bars and water hammers of 25 bars. Recommended temperature for the hot water: 55°C. Maximum working temperature: 65°C. Maximum: 1h at 90°C. Working pressure between 1-5 bars, recommended: 3 bars
Технічна специфікація
  • Унікальний номер261497
  • Сімейство продуктівTitanium
  • Група продуктівTitanium Bidet
  • ТипObject (single object)
  • Дата публікації2020-09-18
  • Номер видання1
  • Висота (мм)103
  • Ширина (мм)170
  • Глибина (мм)205
Пов'язані
  • Матеріал основнийChrome
  • Розроблено вSpain
  • Вага нетто (кг)1
Класифікація
  • Категорія BIMobjectSanitary - Біде
  • Класифікація IFCSanitary Terminal
  • Код за ETIMEC010888
  • Назва за ETIMBidet mixing tap
  • Назва UNSPSCBidets
  • Код UNSPSC30181502
  • Код Uniclass 2015Pr_40_20_87_11
  • Опис Uniclass 2015Bidet taps
  • Код CSI MasterFormat 201422 41 13.19
  • Заголовок CSI MasterFormat 2014Residential Bidets
  • Номер OmniClass23-31 23 00
  • Заголовок OmniClassBidets
  • Код CSI UniFormat IIC10
  • Заголовок CSI UniFormat IIINTERIOR CONSTRUCTION

Доступність регіону

Європа Азія Південна Америка Океанія Африка Північна Америка
Åland Islands
China
Argentina
American Samoa
Burkina Faso
Costa Rica
Albania
Malaysia
Bolivia
Australia
Egypt
Dominican Republic
Andorra
Qatar
Brazil
Cook Islands
Kenya
Mexico
Austria
Syria
Chile
Federated States of Micronesia
Madagascar
Nicaragua
Belarus
Taiwan
Colombia
Fiji
Morocco
Belgium
United Arab Emirates
Ecuador
French Polynesia
Niger
Bosnia and Herzegovina
Falkland Islands (Islas Malvinas)
Guam
Togo
Bulgaria
French Guiana
Kiribati
Tunisia
Croatia
Guyana
Marshall Islands
Cyprus
Paraguay
Nauru
Czech Republic
Peru
New Caledonia
Denmark
Suriname
New Zealand
Estonia
Uruguay
Niue
Faroe Islands
Venezuela
Norfolk Island
Finland
Northern Mariana Islands
France
Palau
Germany
Papua New Guinea
Gibraltar
Pitcairn Islands
Greece
Samoa
Guernsey
Solomon Islands
Hungary
Timor-Leste
Iceland
Tokelau
Ireland
Tonga
Isle of Man
Tuvalu
Italy
United States Minor Outlying Islands
Jersey
Vanuatu
Latvia
Wallis and Futuna
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City

Схожі продукти

Бібліотека продуктів BIMobject

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit