Публікуйте свої продукти
Alexia Single Lever 2 Way K3615021
ramonsoler.

Alexia Single Lever 2 Way K3615021

Single lever 2 way with support plus water intake, hand shower and metal wall shower head Ø250mm The Alexia series combines right angles and rounded lines in a contemporary design, ideal for trendy bathrooms. It offers high reliability and robustness, and has been conceived for high performance in safety, savings and comfort for the user. In addition, at a technical level, the Alexia series is based on avant-garde technology to ensure maximum safety and comfort in the bathroom. It has a water and energy saving system, an efficient combination that incorporates a central cold water opening system and an intermediate stopping system (a gradual opening or in two phases). The cold opening system prevents wasting hot water, with the corresponding energy saving and respect for the environment.
Специфікація
  • Ø35mm ceramic mixer tap cartridge Diverter cartridge Termostop Block System limiting the maximum temperature of hot water Water saving system (S2) by a two-phase opening lever Flow rate at 3 bars: 21 l/min (Shower) - 22 l/min (Bath) Acoustic level at 3 bars: < 20 dB. Chrome-plated brass: 15 microns thick of nickel, 0.3 microns of chrome. Resists static pressures ≤ 10 bars and water hammers of 25 bars. Recommended temperature for the hot water: 55°C. Maximum working temperature: 65°C. Maximum: 1h at 90°C. Working pressure between 1-5 bars, recommended: 3 bars
Технічна специфікація
  • Унікальний номер36C301354
  • Сімейство продуктівAlexia
  • Група продуктівAlexia Concealed
  • ТипObject (single object)
  • Дата публікації2020-09-18
  • Номер видання1
  • Висота (мм)125
  • Ширина (мм)325
  • Глибина (мм)455
Пов'язані
  • Матеріал основнийChrome
  • Розроблено вSpain
  • Вага нетто (кг)4.7
Класифікація
  • Категорія BIMobjectSanitary - Showers
  • Класифікація IFCSanitary Terminal
  • Код за ETIMEC011329
  • Назва за ETIMShower mixing tap
  • Назва UNSPSCBathtub or shower enclosures
  • Код UNSPSC30181507
  • Код Uniclass 2015Ac_35_80_80
  • Опис Uniclass 2015Showering
  • Код CSI MasterFormat 201410 28 16
  • Заголовок CSI MasterFormat 2014Bath Accessories
  • Номер OmniClass23-31 15 17
  • Заголовок OmniClassBathtub Components
  • Код CSI UniFormat IIC10
  • Заголовок CSI UniFormat IIINTERIOR CONSTRUCTION

Доступність регіону

Європа Азія Південна Америка Океанія Африка Північна Америка
Åland Islands
China
Argentina
American Samoa
Burkina Faso
Costa Rica
Albania
Malaysia
Bolivia
Australia
Egypt
Dominican Republic
Andorra
Qatar
Brazil
Cook Islands
Kenya
Mexico
Austria
Syria
Chile
Federated States of Micronesia
Madagascar
Nicaragua
Belarus
Taiwan
Colombia
Fiji
Morocco
Belgium
United Arab Emirates
Ecuador
French Polynesia
Niger
Bosnia and Herzegovina
Falkland Islands (Islas Malvinas)
Guam
Togo
Bulgaria
French Guiana
Kiribati
Tunisia
Croatia
Guyana
Marshall Islands
Cyprus
Paraguay
Nauru
Czech Republic
Peru
New Caledonia
Denmark
Suriname
New Zealand
Estonia
Uruguay
Niue
Faroe Islands
Venezuela
Norfolk Island
Finland
Northern Mariana Islands
France
Palau
Germany
Papua New Guinea
Gibraltar
Pitcairn Islands
Greece
Samoa
Guernsey
Solomon Islands
Hungary
Timor-Leste
Iceland
Tokelau
Ireland
Tonga
Isle of Man
Tuvalu
Italy
United States Minor Outlying Islands
Jersey
Vanuatu
Latvia
Wallis and Futuna
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Бібліотека продуктів BIMobject

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit