Публікуйте свої продукти
1-116 Zone Command Center Base Station
RATH Communications

1-116 Zone Command Center Base Station

  • Base Station cabinet is a powder coated steel enclosure with twist lock closure. Will accept Fireman's lock (not provided by RATH®)
  • Distribution Module: wall mount or desk/table top installation
  • System requires 120vac power with battery backup supply, or RATH® model RP7700104 (Up to 36 Zone), or RP7701500 (56 Zone and Larger)
  • Can be configured with the main Base Station and multiple Sub-Master Stations (available in desk, surface or flush mount)
  • Base Station and Sub-Master stations are powered from the Distribution Module
  • Base Station includes handset and speaker phone for communication to Call Boxes
  • Requires one dedicated phone line, calls will wait in queue until previous call is disconnected or can be configured as an Intercom System (no phone line required)
  • Base Station and Sub-Master to Distribution Module requires a single pair
  • Standard system allows for a Base Station and a single Sub-Master (contact RATH® for additional Sub-Masters)
  • Coordinate and control in-building rescue in the event of an emergency
  • Audible alert sounds when Call Box places call until Base Station joins conversation
  • LEDs indicate which Call Boxes initiated a call
  • Rescue personnel can communicate with individual Call Boxes and outside party
  • Install Base Station in a central location on the first floor or in an area approved by the local Authority Having Jurisdiction (AHJ)
  • IBC, NFPA and ADAAG Code compliant
  • Works with either our model 2100 series or our 2400 series Call Boxes
Специфікація
  • Area of Refuge

    Area of Rescue

    Two-Way Communication

    Two-Way Communication Systems

Технічна специфікація
  • Унікальний номер1-116_Base-Station
  • Сімейство продуктівArea of Refuge System
  • Група продуктівCommand Center (1-116 Call Boxes)
  • ТипObject (single object)
  • Дата публікації2021-04-29
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийStainless steel
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectЕлектроніка - Communication
  • Назва UNSPSCInformation Technology Broadcasting and Telecommunications
  • Код UNSPSC43
  • Код Uniclass 2015Pr_70_75_88
  • Опис Uniclass 2015Telecoms equipment
  • Код CSI MasterFormat 201427 32 00
  • Заголовок CSI MasterFormat 2014Voice Communications Terminal Equipment
  • Номер OmniClass23-37 27 17
  • Заголовок OmniClassEmergency Call Equipment

Доступність регіону

Північна Америка
Сполучені Штати