Публікуйте свої продукти
12-36 Zone Command Center Distribution Module
RATH Communications

12-36 Zone Command Center Distribution Module

  • Distribution Module: wall mount or desk/table top installation
  • System requires 120vac power with battery backup supply, or RATH® model RP7700104 (Up to 36 Zone), or RP7701500 (56 Zone and Larger)
  • Can be configured with the main Base Station and multiple Sub-Master Stations (available in desk, surface or flush mount)
  • Base Station and Sub-Master stations are powered from the Distribution Module
  • Base Station includes handset and speaker phone for communication to Call Boxes
  • Requires one dedicated phone line, calls will wait in queue until previous call is disconnected or can be configured as an Intercom System (no phone line required)
  • Base Station and Sub-Master to Distribution Module requires a single pair
  • Standard system allows for a Base Station and a single Sub-Master (contact RATH® for additional Sub-Masters)
  • Coordinate and control in-building rescue in the event of an emergency
  • Audible alert sounds when Call Box places call until Base Station joins conversation
  • LEDs indicate which Call Boxes initiated a call
  • Rescue personnel can communicate with individual Call Boxes and outside party
  • Install Base Station in a central location on the first floor or in an area approved by the local Authority Having Jurisdiction (AHJ)
  • IBC, NFPA and ADAAG Code compliant
  • Works with either our model 2100 series or our 2400 series Call Boxes
Технічна специфікація
  • Унікальний номер12-36_distribution-module
  • Сімейство продуктівArea of Refuge System
  • Група продуктівCommand Center (1-116 Call Boxes)
  • ТипObject (single object)
  • Дата публікації2021-04-29
  • Номер видання1
Посилання
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectЕлектроніка - Distribution
  • Назва UNSPSCInformation Technology Broadcasting and Telecommunications
  • Код UNSPSC43
  • Код Uniclass 2015Pr_70_75_88
  • Опис Uniclass 2015Telecoms equipment
  • Код CSI MasterFormat 201433 82 00
  • Заголовок CSI MasterFormat 2014Communications Distribution
  • Номер OmniClass23-37 23 00
  • Заголовок OmniClassTelecommunications Equipment

Доступність регіону

Північна Америка
Сполучені Штати

Схожі продукти