Публікуйте свої продукти
Hi Delta FlexGas Hydronic Boiler, 992CD-2342CD
Raypak

Hi Delta FlexGas Hydronic Boiler, 992CD-2342CD

Although it is possible to convert almost any Hi Delta® unit from natural gas to propane, it does take time. The patented "FlexGas®" system allows the unit to be plumbed for BOTH fuels, switching from operation from one fuel to the other with the turn of a key -- without shutting down the unit at all!

Features:

  • All models Indoor/Outdoor certified.
  • 84% Efficiency. Cat I venting.
  • Patented burner “security blanket” enhances staged combustion, minimizes installation/start-up issues, and protects burners from metal fatigue.
  • 105ºF minimum inlet water temperature.
  • Cast-iron headers with copper finned tube heat exchanger standard. Brass headers and cupro-nickel tubes available as options. AB 1953 compliant.
  • Sidewall venting capable. No extractor needed for most applications.
  • Ducted combustion air ready. TruSeal® CSA-Certified direct-vent available.
  • Status display and on-board diagnostic center, English, no codes.
  • Certified under SCAQMD Rule 1146.2. Meets all Low NOx regulations.
  • Cascade control of up to 8 units, no external sequencer required.
  • Cascade in parallel or sequential modulation modes.
    Специфікація
      • 100% Factory fire-tested 
      • Thermal efficiency: 84% 
      • Versa IC® Controller with LCD display 
      • Maximum setpoint: 220°F (104.4°C) 
      • Maximum outlet temperature: 240°F (115.6°C) 
      • Minimum non-condensing inlet temperature: 105°F (40.6°C) 
      • Thermal shock proof heat exchanger 
      • Limited 20-year thermal shock warranty 
      • Limited 10-year closed loop heat exchanger warranty 
      • Full safety diagnostics with fault history 
      • PolyTuf Powder-coated cabinet 
      • No combustible floor shield required 
      • Fan-assisted 
      • Patented burner security blanket 
      • SCAQMD Rule 1146.2 certified, Low NOx < 20 ppm 
      • Cascade up to 8 heaters – no external sequencer required 
      • Cascade in parallel or sequential modulation modes 
      • Proudly assembled in the USA
    Технічна специфікація
    • Унікальний номерHi-Delta-FlexGas-Hydronic-Boiler-992CD-2342CD
    • Сімейство продуктівBoilers & Water Heaters
    • Група продуктівHydronic Boilers
    • ТипObject (single object)
    • Дата публікації2020-11-20
    • Номер видання1
    Пов'язані
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectHVAC - Котли
    • Класифікація IFCBoiler
    • Код за ETIMEG015210
    • Назва за ETIMBoilers and heaters
    • Назва UNSPSCBoilers
    • Код UNSPSC401020
    • Код Uniclass 2015Pr_60_60_08
    • Опис Uniclass 2015Boilers
    • Код CSI MasterFormat 201423 52 00
    • Заголовок CSI MasterFormat 2014Heating Boilers
    • Номер OmniClass23-33 11 00
    • Заголовок OmniClassCommercial Boilers
    • Код CSI UniFormat IID3090
    • Заголовок CSI UniFormat IIOther HVAC Systems & Equipment

    Доступність регіону

    Північна Америка
    Канада
    Сполучені Штати