Публікуйте свої продукти
Repolen Preinsulated Pipes
Repolen Preinsulated Pipes
    Reboca

    Repolen Preinsulated Pipes

    Repolen Preinsulated pipes are designed to maximize energy efficiency in cold water, hot water, heating, and air conditioning networks. Their three-layer structure, consisting of an inner multilayer PPR pipe, PUR foam insulation, and an HDPE casing, reduces energy loss and ensures high thermal and mechanical resistance. Specifically designed for domestic cold water (DCW) and domestic hot water (DHW) networks, as well as heating and HVAC systems, these pipes are ideal for projects requiring precise fluid temperature control, minimizing energy losses, and maximizing energy efficiency.

    Специфікація
    • Preinsulated pipes are an eco-friendly and cost-effective alternative, as they reduce energy consumption, speed up installation, and require minimal maintenance. Their UV protection allows for both indoor and outdoor use, extending their service life. This system contributes to sustainability and enhances efficiency in industrial and residential projects. They can reduce heat or cold loss by up to 70%, which translates into 40% energy savings.

      Repolen Preinsulated RP Series 3.2–SDR7.4 / Series 4–SDR9
      Repolen Preinsulated Clima Series 3.2–SDR7.4 / Series 5–SDR11 / Series 8–SDR17

    Технічна специфікація
    • Унікальний номерrepolen-preinsulated-pipes
    • Сімейство продуктівPreinsulated PPR pipes
    • Група продуктівPolypropylene random copolymer (PP-R) preinsulated pipe
    • ТипObject (single object)
    • Дата публікації2025-10-29
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийPolypropylene
    • Матеріал допоміжнийPolyurethane
    • Розроблено вІспанія
    • Виготовлено вІспанія
    Класифікація
    • Категорія BIMobjectСантехніка - Труби