Публікуйте свої продукти
Kado Lux 1200mm All Drawer Floor Mounted Vanity Unit 4 Drawers Double Vanity (No Basin)
Kado Lux 1200mm All Drawer Floor Mounted Vanity Unit 4 Drawers Double Vanity (No Basin)
Kado Lux 1200mm All Drawer Floor Mounted Vanity Unit 4 Drawers Double Vanity (No Basin)
Kado Lux 1200mm All Drawer Floor Mounted Vanity Unit 4 Drawers Double Vanity (No Basin)
Kado Lux 1200mm All Drawer Floor Mounted Vanity Unit 4 Drawers Double Vanity (No Basin)
Kado Lux 1200mm All Drawer Floor Mounted Vanity Unit 4 Drawers Double Vanity (No Basin)
Kado Lux 1200mm All Drawer Floor Mounted Vanity Unit 4 Drawers Double Vanity (No Basin)
Kado Lux 1200mm All Drawer Floor Mounted Vanity Unit 4 Drawers Double Vanity (No Basin)
Kado Lux 1200mm All Drawer Floor Mounted Vanity Unit 4 Drawers Double Vanity (No Basin)
Kado Lux 1200mm All Drawer Floor Mounted Vanity Unit 4 Drawers Double Vanity (No Basin)
    Reece

    Kado Lux 1200mm All Drawer Floor Mounted Vanity Unit 4 Drawers Double Vanity (No Basin)

    Effortless, simple design are at the heart of the Kado Lux range. The Kado Lux 1200mm Floor Mount Vanity unit is a modern take on traditional shaker style cabinetry. Providing ample storage with an all drawer configuration and customisable handle finishes to suit your tapware, the generous range of size options allows complete personalisation.
    Технічна специфікація
    • Унікальний номер2306180
    • Сімейство продуктівKado
    • Група продуктівLux
    • ТипObject (single object)
    • Дата публікації2022-05-25
    • Номер видання1
    • Висота (мм)850
    • Ширина (мм)1200
    • Глибина (мм)500
    Посилання
    Пов'язані
    • Матеріал основнийMDF
    Класифікація
    • Категорія BIMobjectSanitary - Storage

    Доступність регіону

    Океанія
    Австралія