Публікуйте свої продукти
Regency® Alterra® CF780 Wood Fireplace
Regency Fireplace Products

Regency® Alterra® CF780 Wood Fireplace

Large Wood Burning Fireplace

Add natural elegance to any room with Regency's largest portrait style wood fireplace. Designed to showcase the dynamic ambiance of a wood burning fire, the Regency Alterra CF780 is a magnificent and captivating focal point.

CF780 Wood Burning Fireplace Key Features:

  • Easy to use: no air adjustment needed - load it and leave it!
  • Over 700 sq. inches of fire viewing area
  • Customize the look by choosing from contemporary or traditional brick panels
  • Clean edge finish puts the focus directly on the fire
  • Guillotine style door slides into the chase
  • Integrated safety screen can be pulled down when required, or discreetly hidden out of sight
  • Stylish removable wooden door tool with strap
  • Heavy gauge steel log retainers
  • Designed to fit perfectly on any wall, including corners
  • Door has been designed for cleaning and complete serviceability
  • Outside air and flue damper can be closed when not in use, preventing cold air from coming into your home
  • Approved to use with gas logs
  • Top vent with standard 8 inch pipe
Специфікація
  • General Specifications
    Product SizeLarge
    Log Size18"
    Firebox Capacity7.91 cu.ft.
    View AreaOver 700 sq. in.
    Room SizeLarge
    Vent TypeDouble Wall Pipe
    Vent Size (Air Intake)N/A
    Vent Size (Exhaust)8"
    Dimensions
    Width (front)49 5/8 in.
    Width (back)25 7/8 in.
    Height73 7/16 in.
    Depth33 7/8 in.
Технічна специфікація
  • Унікальний номерcf780-wood-fireplace
  • Сімейство продуктівFireplaces
  • Група продуктівWood Fireplaces
  • ТипObject (single object)
  • Дата публікації2023-11-03
  • Номер видання1
Пов'язані
  • Розроблено вUnited States
  • Виготовлено вUnited States
Класифікація
  • Категорія BIMobjectHVAC - Камін
  • Класифікація IFCSpace Heater
  • Назва UNSPSCSpace heaters
  • Код UNSPSC40101819
  • Код Uniclass 2015TE_70_10_20_80
  • Опис Uniclass 2015Space heaters
  • Код CSI MasterFormat 201410 30 00
  • Заголовок CSI MasterFormat 2014Fireplaces and Stoves
  • Номер OmniClass23-19 17 00
  • Заголовок OmniClassFireplaces
  • Код CSI UniFormat IID3020
  • Заголовок CSI UniFormat IIHeat Generating Systems

Доступність регіону

Північна Америка
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States