Публікуйте свої продукти
FLOW CW605 HPELED1040-840 DIR DALI
REGENT

FLOW CW605 HPELED1040-840 DIR DALI

Ceiling and wall mounted luminaire Flow HPE (High Performance Efficiency), with LED, system power: 10 W, standby power 0.5 W, luminous flux of luminaire 1040 lm, colour rendering index CRI > 80, colour temperature 4000 K, neutral white, colour tolerances SDCM 3, lifetime LED L80 75'000 h, photobiological safety: the luminaire poses no danger (RG0), 230 V, direct light emission support in aluminium natural-colour anodised, diffuser in polycarbonate (PC) satin blend white, SLA Technology (Spread Light Applicator), 1 integral control gear, DALI, Regent certified MINERGIE®-Modul luminaires S.A.F.E. 2019 (Re-0275), luminaire complies with the strict requirements for Minergie-certified luminaires. For for pendant mounting accessories to be ordered separately. protection class I, ingress protection IP44, glow wire test 850 °C, impact strength: IK 07, this product contains a light source of energy efficiency class B and EPREL registration number: 1249140 L = 605 mm, B = 54 mm, H = 80 mm
Специфікація
    • Features

      • Luminaire and architecture become one – unique pure light in all directions
      • Elegant design and optimum integration into the architecture thanks to the even spread of shadow-free light across the diffuser using SLA Technology (Spread Light Applicator)
      • Up to UGR < 19
      • High luminous efficacy of up to 102 lm/W
      • No visible screws
      • LED batten luminaire replaceable on site
      • Mounting kit for pendant suspension to be ordered separately

      Specifications

      • Anodised aluminium support profile
      • Opal diffuser in plastic profile
      • With ICT through-wiring
      • Colour temperatures: 3000 K, 4000 K
      • Operating unit integrated
      • Versions with emergency unit available
      • All versions supplied with DALI control gear and/or emergency module

      Fields of application

      • Office & Education
        foyers and lobbies, meeting rooms, classrooms, cafeterias
      • Retail & Hospitality
        lobbies, circulation zones, staircases, corridors
Технічна специфікація
  • Унікальний номер1040-840
  • Сімейство продуктівLinear luminaires
  • Група продуктівFlow
  • ТипObject (single object)
  • Дата публікації2024-10-24
  • Номер видання1
Пов'язані
  • Матеріал основнийAluminium
  • Розроблено вSwitzerland
  • Виготовлено вSwitzerland
Класифікація
  • Категорія BIMobjectОсвітлення - Монтується на стелі
  • Класифікація IFCLight Fixture
  • Код за ETIMEG000028
  • Назва за ETIMLamps
  • Код Uniclass 2015Pr_70_70_48
  • Опис Uniclass 2015Luminaires, lighting track and lighting accessories
  • Код CSI MasterFormat 201426 51 13
  • Заголовок CSI MasterFormat 2014Interior Lighting Fixtures, Lamps, And Ballasts
  • Номер OmniClass23-35 45 15
  • Заголовок OmniClassLamps

Доступність регіону

Європа Азія Океанія Африка
Åland Islands
Afghanistan
American Samoa
Egypt
Albania
Armenia
Australia
Andorra
Azerbaijan
Cook Islands
Austria
Bahrain
Federated States of Micronesia
Belarus
Bangladesh
Fiji
Belgium
Bhutan
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Guam
Bulgaria
Brunei
Kiribati
Croatia
Cambodia
Marshall Islands
Cyprus
China
Nauru
Czech Republic
Christmas Island
New Caledonia
Denmark
Cocos (Keeling) Islands
New Zealand
Estonia
Georgia
Niue
Faroe Islands
Hong Kong
Norfolk Island
Finland
India
Northern Mariana Islands
France
Indonesia
Palau
Germany
Iran
Papua New Guinea
Gibraltar
Iraq
Pitcairn Islands
Greece
Israel
Samoa
Guernsey
Japan
Solomon Islands
Hungary
Jordan
Timor-Leste
Iceland
Kazakhstan
Tokelau
Ireland
Kuwait
Tonga
Isle of Man
Kyrgyzstan
Tuvalu
Italy
Laos
United States Minor Outlying Islands
Jersey
Lebanon
Vanuatu
Latvia
Macau
Wallis and Futuna
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen

Схожі продукти

Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit