Публікуйте свої продукти
TEA CR PEN300-1977 LED1900-930 GL DALI
REGENT

TEA CR PEN300-1977 LED1900-930 GL DALI

Pendant luminaire Tea Glass for recessed ceiling mounting, with LED, system power: 22 W, luminous flux of luminaire 1900 lm, colour rendering index CRI > 90, 3000 K, warm white, colour tolerances SDCM 3, lifetime LED L70 50'000 h, photobiological safety: the luminaire poses no danger (RG0), 230 V, direct-indirect light emission, drop form luminaire element in glass, clear, 1 integral control gear, DALI, protection class II, ingress protection IP20, this product contains a light source of energy efficiency class D Ø = 300 mm, p = 1977 mm
Специфікація
  • Features

    • High-precision reflectors for guaranteed glare-free light
    • Clever lighting effect thanks to the innovative turbine profile
    • Transparent cable suspension with integral optical fibre
    • Design by Herzog & de Meuron

    Specifications

    • Drop form luminaire element in crystal clear blown crystal glass
    • With recessed or mounting canopy
    • Integral heat sink for passive cooling
    • DALI light control
    • Pendant tube with 2 and 5 meter length, can be shortened on site

    Fields of application

    • Retail & Hospitality
      retail spaces, living spaces, hotels
    • Office & Education
      foyers and lobbies, reception rooms
Технічна специфікація
  • Унікальний номер1900-930
  • Сімейство продуктівCollection Products
  • Група продуктівTea
  • ТипObject (single object)
  • Дата публікації2024-10-25
  • Номер видання1
Пов'язані
  • Матеріал основнийGlass
  • Розроблено вSwitzerland
  • Виготовлено вSwitzerland
Класифікація
  • Категорія BIMobjectОсвітлення - Монтується на стелі
  • Класифікація IFCLight Fixture
  • Код за ETIMEG000028
  • Назва за ETIMLamps
  • Код Uniclass 2015Pr_70_70_48
  • Опис Uniclass 2015Luminaires, lighting track and lighting accessories
  • Код CSI MasterFormat 201426 51 13
  • Заголовок CSI MasterFormat 2014Interior Lighting Fixtures, Lamps, And Ballasts
  • Номер OmniClass23-35 45 15
  • Заголовок OmniClassLamps

Доступність регіону

Європа Азія Океанія Африка
Åland Islands
Afghanistan
American Samoa
Egypt
Albania
Armenia
Australia
Andorra
Azerbaijan
Cook Islands
Austria
Bahrain
Federated States of Micronesia
Belarus
Bangladesh
Fiji
Belgium
Bhutan
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Guam
Bulgaria
Brunei
Kiribati
Croatia
Cambodia
Marshall Islands
Cyprus
China
Nauru
Czech Republic
Christmas Island
New Caledonia
Denmark
Cocos (Keeling) Islands
New Zealand
Estonia
Georgia
Niue
Faroe Islands
Hong Kong
Norfolk Island
Finland
India
Northern Mariana Islands
France
Indonesia
Palau
Germany
Iran
Papua New Guinea
Gibraltar
Iraq
Pitcairn Islands
Greece
Israel
Samoa
Guernsey
Japan
Solomon Islands
Hungary
Jordan
Timor-Leste
Iceland
Kazakhstan
Tokelau
Ireland
Kuwait
Tonga
Isle of Man
Kyrgyzstan
Tuvalu
Italy
Laos
United States Minor Outlying Islands
Jersey
Lebanon
Vanuatu
Latvia
Macau
Wallis and Futuna
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen

Схожі продукти

Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit