Публікуйте свої продукти
MILANO S CW530 LED4800-830 DID DALI
REGENT

MILANO S CW530 LED4800-830 DID DALI

Ceiling and wall mounted luminaire Milano Slim round, with LED, system power: 34 W, standby power 0.5 W, luminous flux of luminaire 4800 lm, colour rendering index CRI > 80, 3000 K, warm white, colour tolerances SDCM 3, lifetime LED L80 50'000 h, photobiological safety: the luminaire poses no danger (RG0), 230 V, direct-indirect light emission ( 91%/9% ), opal, 1 integral control gear, DALI, protection class I, ingress protection IP40, glow wire test 650 °C, impact strength: IK 04, this product contains a light source of energy efficiency class B and EPREL registration number: 1712293 Ø = 530 mm, H = 89 mm
Специфікація
  • Features

    • Cylindrical diffuser just 58 mm, timeless design
    • Direct-indirect light emission, omni-directional
    • 2 optics, new: suitable for application in offices thanks to microprismatic C-LED optics. Diffuser omnidirectional
    • Standard-compliant C-LED optics according to EN 12464-1 ensure perfect glare control and light suitable for office use
    • Suitable for application in offices thanks to microprismatic C-LED optics. All-round diffuser
    • Diffuser made of high-grade plastic, attractive
    • Extremely homogenous omnidirectional illumination
    • Highly Efficient state-of-the-art LEDs, up to 173 lm/W
    • LED board and optics replaceable
    • Colour temperature can be adjusted individually with the Tunable White technology

    Specifications

    • Luminaire for mounting on walls and ceiling, and for pendant mounting
    • Diameter diffuser: 430 mm, 530 mm, 680 mm
    • Pendant tube 1 m long as standard; can be shortened on site
    • C-LED optics consisting of an inserted microprismatic plate in a transparent diffuser
    • Pendant tube with ball and socket joint, self-adjusting up to 20°
    • Other types of pendant possible thanks to accessories (3 m can be shortened on site, surface mounted and pendant luminaire)
    • Operating unit integrated
    • Suitable for emergency lighting (DC-compatible)
    • Ceiling and wall mounted luminaire available with emergency unit
    • Light control: DALI or Casambi

    Fields of application

    • Office & Education
      classrooms, meeting rooms, offices, reception rooms, cafeterias, foyers and lobbies, corridors
    • Retail & Hospitality
      hotels, reception areas, circulation zones
Технічна специфікація
  • Унікальний номер4800-830
  • Сімейство продуктівRound luminaires
  • Група продуктівTorino
  • ТипObject (single object)
  • Дата публікації2024-10-24
  • Номер видання1
Пов'язані
  • Матеріал основнийAluminium
  • Розроблено вSwitzerland
  • Виготовлено вSwitzerland
Класифікація
  • Категорія BIMobjectОсвітлення - Монтується на стелі
  • Класифікація IFCLight Fixture
  • Код за ETIMEG000028
  • Назва за ETIMLamps
  • Код Uniclass 2015Pr_70_70_48
  • Опис Uniclass 2015Luminaires, lighting track and lighting accessories
  • Код CSI MasterFormat 201426 51 13
  • Заголовок CSI MasterFormat 2014Interior Lighting Fixtures, Lamps, And Ballasts
  • Номер OmniClass23-35 45 15
  • Заголовок OmniClassLamps

Доступність регіону

Європа Азія Океанія Африка
Åland Islands
Afghanistan
American Samoa
Egypt
Albania
Armenia
Australia
Andorra
Azerbaijan
Cook Islands
Austria
Bahrain
Federated States of Micronesia
Belarus
Bangladesh
Fiji
Belgium
Bhutan
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Guam
Bulgaria
Brunei
Kiribati
Croatia
Cambodia
Marshall Islands
Cyprus
China
Nauru
Czech Republic
Christmas Island
New Caledonia
Denmark
Cocos (Keeling) Islands
New Zealand
Estonia
Georgia
Niue
Faroe Islands
Hong Kong
Norfolk Island
Finland
India
Northern Mariana Islands
France
Indonesia
Palau
Germany
Iran
Papua New Guinea
Gibraltar
Iraq
Pitcairn Islands
Greece
Israel
Samoa
Guernsey
Japan
Solomon Islands
Hungary
Jordan
Timor-Leste
Iceland
Kazakhstan
Tokelau
Ireland
Kuwait
Tonga
Isle of Man
Kyrgyzstan
Tuvalu
Italy
Laos
United States Minor Outlying Islands
Jersey
Lebanon
Vanuatu
Latvia
Macau
Wallis and Futuna
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen

Схожі продукти

Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit