Публікуйте свої продукти
Beam Office LED9200-830 Narrow Beam Black
Beam Office LED9200-830 Narrow Beam Black
    REGENT

    Beam Office LED9200-830 Narrow Beam Black

    The Uplight BEAM enables flexible lighting design that adapts seamlessly to individual needs in the office or home office. The integrated control gear with MyLights Remote Casambi guarantees simple control and opens up a wide range of options for creating the perfect lighting ambience. In addition, the Uplight BEAM has a 2 x 25W USB-C power supply, which gives you the option of charging table lamps such as our popular Joker or your mobile phone.

    Специфікація
    • Features

      • Glare-free visual comfort thanks to 100% indirect lighting
      • Can be positioned anywhere on the workstation
      • Mobile, flexible, can be used with mains plug in different settings without installation effort
      • High-quality aluminum housing
      • Compact dimensions (H: 410mm, Ø: 100mm)
      • Controllable with Casambi App via Smartphone
      • Wide range of control and programming options with Casambi
      • 2 x 25 W USB-C ports for external devices

      Specifications

      • Luminaire luminous flux 9700 lm
      • Control gear integrated in the luminaire body
      • With pushbutton on the housing for switching and dimming
      • Colour temperatures: 2700 K, 3000 K, 4000 K
      • Housing colors black (anodized), silver (anodized) or white (powder-coated)
      • Accessories: Operating module for the workplace for switching, dimming, presence detection and daylight control

      Fields of application

      • Office & Education
        offices, open-plan offices, conference rooms, conference rooms, reception areas, counters
      • Retail & Hospitality
        galleries, hotels, restaurants, living spaces

      Downloads

      • FolderPDF, 335,2 KB
      • Product InformationPDF, 3,5 MB


    Технічна специфікація
    • Унікальний номерbeam-office-led9200-830-narrow-beam-black
    • Сімейство продуктівUplights
    • Група продуктівBeam Office
    • ТипObject (single object)
    • Дата публікації2024-10-03
    • Номер видання1
    • Висота (мм)410
    • Ширина (мм)100
    Пов'язані
    • Матеріал основнийAluminium
    • Розроблено вSwitzerland
    • Виготовлено вSwitzerland
    • Вага нетто (кг)4.6
    Класифікація
    • Категорія BIMobjectОсвітлення - парти
    • Класифікація IFCLight Fixture
    • Код за ETIMEG000028
    • Назва за ETIMLamps
    • Код Uniclass 2015Pr_70_70_48
    • Опис Uniclass 2015Luminaires, lighting track and lighting accessories
    • Код CSI MasterFormat 201426 51 13
    • Заголовок CSI MasterFormat 2014Interior Lighting Fixtures, Lamps, And Ballasts
    • Номер OmniClass23-35 45 15
    • Заголовок OmniClassLamps

    Доступність регіону

    Європа Азія Океанія Африка
    Åland Islands
    Afghanistan
    American Samoa
    Egypt
    Albania
    Armenia
    Australia
    Andorra
    Azerbaijan
    Cook Islands
    Austria
    Bahrain
    Federated States of Micronesia
    Belarus
    Bangladesh
    Fiji
    Belgium
    Bhutan
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Guam
    Bulgaria
    Brunei
    Kiribati
    Croatia
    Cambodia
    Marshall Islands
    Cyprus
    China
    Nauru
    Czech Republic
    Christmas Island
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    New Zealand
    Estonia
    Georgia
    Niue
    Faroe Islands
    Hong Kong
    Norfolk Island
    Finland
    India
    Northern Mariana Islands
    France
    Indonesia
    Palau
    Germany
    Iran
    Papua New Guinea
    Gibraltar
    Iraq
    Pitcairn Islands
    Greece
    Israel
    Samoa
    Guernsey
    Japan
    Solomon Islands
    Hungary
    Jordan
    Timor-Leste
    Iceland
    Kazakhstan
    Tokelau
    Ireland
    Kuwait
    Tonga
    Isle of Man
    Kyrgyzstan
    Tuvalu
    Italy
    Laos
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Vanuatu
    Latvia
    Macau
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Lithuania
    Maldives
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen

    Схожі продукти

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit