Публікуйте свої продукти
SLASH2 CR1198 LED1060-840 DIR ELOX ONF
REGENT

SLASH2 CR1198 LED1060-840 DIR ELOX ONF

Recessed downlight Novo 2 Square inner ring set back, with LED, system power: 21 W, luminous flux of luminaire 2565 lm, colour rendering index CRI > 90, colour temperature 3000 K, warm white, colour tolerances SDCM 3, lifetime LED L90 50'000 h, photobiological safety: the luminaire poses no danger (RG0), 230 V, rated current: 71 mA, direct light emission, housing in die-cast aluminium, with ceiling trim, white, RAL 9016, with reflector, 60, 1 integral control gear, ORecessed ceiling luminaire Slash 2 xHE (extreme High Efficiency), with LED, system power: 11 W, luminous flux of luminaire 1060 lm, colour rendering index CRI > 80, colour temperature 4000 K, neutral white, colour tolerances SDCM 3, lifetime LED L80 75'000 h, photobiological safety: the luminaire poses no danger (RG0), 230 V, direct light emission, luminaire profile in aluminium natural-colour anodised with ceiling trim, diffuser in polycarbonate (PC), APD (Added Performance Diffuser), OpalLed, 1 integral control gear, ON/OFF, Regent certified MINERGIE®-Modul luminaires S.A.F.E. 2019 (Re-0288), luminaire complies with the strict requirements for Minergie-certified luminaires protection class I, ingress protection IP20, glow wire test 850 °C, impact strength: IK 08 this product contains a light source of energy efficiency class B and EPREL registration number: 1249140 L = 1198 mm, B = 61 mm, EL = 1187 mm, EB = 48 mm, ET = 70 mmN/OFF, protection class II, ingress protection IP20 / IP44, glow wire test 850 °C, impact strength: IK 07 this product contains a light source of energy efficiency class D and EPREL registration number: 2026444 L = 200 mm, B = 200 mm, ceiling cutout □ 190 mm up to 195 mm, ET = 129 mm
Специфікація
  • Features

    • Streamlined design makes for perfect integration into ceiling architecture
    • Uniform lines of light
    • No visible screws
    • Pre-wired batten luminaire with ICT-Instant Contact - Technology cut-in contact clips
    • LED batten luminaire replaceable on site

    Specifications

    • Available as recessed ceiling and recessed wall luminaire, as ceiling and wall mounted luminaire, as channel lighting system and, with appropriate accessories, as pendant luminaire
    • Direct light emission
    • ICT cut-in contact clips, black
    • Electronic control integrated
    • support profile and system components to be ordered separately
    • Versions with emergency unit available
    • ON/OFF + DALI

    Fields of application

    • Office & Education
      offices, reception rooms, counters
    • Retail & Hospitality
      hotels, restaurants
Технічна специфікація
  • Унікальний номерLED1060-840
  • Сімейство продуктівLinear luminaires
  • Група продуктівSlash
  • ТипObject (single object)
  • Дата публікації2024-11-07
  • Номер видання1
Пов'язані
  • Матеріал основнийAluminium
  • Розроблено вSwitzerland
  • Виготовлено вSwitzerland
Класифікація
  • Категорія BIMobjectОсвітлення - Монтується на стелі
  • Класифікація IFCLight Fixture
  • Код за ETIMEG000028
  • Назва за ETIMLamps
  • Код Uniclass 2015Pr_70_70_48
  • Опис Uniclass 2015Luminaires, lighting track and lighting accessories
  • Код CSI MasterFormat 201426 51 13
  • Заголовок CSI MasterFormat 2014Interior Lighting Fixtures, Lamps, And Ballasts
  • Номер OmniClass23-35 47 23
  • Заголовок OmniClassLamps

Доступність регіону

Європа Азія Океанія Африка
Åland Islands
Afghanistan
American Samoa
Egypt
Albania
Armenia
Australia
Andorra
Azerbaijan
Cook Islands
Austria
Bahrain
Federated States of Micronesia
Belarus
Bangladesh
Fiji
Belgium
Bhutan
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Guam
Bulgaria
Brunei
Kiribati
Croatia
Cambodia
Marshall Islands
Cyprus
China
Nauru
Czech Republic
Christmas Island
New Caledonia
Denmark
Cocos (Keeling) Islands
New Zealand
Estonia
Georgia
Niue
Faroe Islands
Hong Kong
Norfolk Island
Finland
India
Northern Mariana Islands
France
Indonesia
Palau
Germany
Iran
Papua New Guinea
Gibraltar
Iraq
Pitcairn Islands
Greece
Israel
Samoa
Guernsey
Japan
Solomon Islands
Hungary
Jordan
Timor-Leste
Iceland
Kazakhstan
Tokelau
Ireland
Kuwait
Tonga
Isle of Man
Kyrgyzstan
Tuvalu
Italy
Laos
United States Minor Outlying Islands
Jersey
Lebanon
Vanuatu
Latvia
Macau
Wallis and Futuna
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen

Схожі продукти

Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit