Публікуйте свої продукти
NOVO2 SD SB CR140 LED1900-930-R27 WH ONF
REGENT

NOVO2 SD SB CR140 LED1900-930-R27 WH ONF

Recessed downlight Novo 2 Square inner ring set back, with LED, system power: 15.4 W, luminous flux of luminaire 1900 lm, colour rendering index CRI > 90, colour temperature 3000 K, warm white, colour tolerances SDCM 3, lifetime LED L90 50'000 h, photobiological safety: the luminaire poses no danger (RG0), 230 V, rated current: 43 mA, direct light emission, housing in die-cast aluminium, with ceiling trim, white, RAL 9016, with reflector, 27, 1 integral control gear, ON/OFF, protection class II, ingress protection IP20 / IP44, glow wire test 850 °C, impact strength: IK 07 this product contains a light source of energy efficiency class D and EPREL registration number: 2026444 L = 154 mm, B = 154 mm, ceiling cutout □ 140 mm up to 149 mm, ET = 114 mm,
Специфікація
  • Features

    • Comprehensive range offers numerous application options with a uniform design language
    • Universally usable product family for almost all areas of application
    • High-quality LEDs with CRI ≥90 and up to 143 lm/W
    • High-quality workmanship - luminaire housing and cover edge made of powder-coated die-cast aluminium
    • Easy installation thanks to plug connector between control gear and luminaire and through-wiring option
    • Office-compatible versions available
    • Wide trim facilitates recess mounting
    • Intelligent clamp system for covering ceiling thicknesses of up to 40 mm (excl. Slim models)
    • Sustainable thanks to the resource-saving modularity of the product family

    Specifications

    • NOVO 2 is available as a downlight, wallwasher, slimdownlight and as a recessed directional spotlight and surface-mounted directional spotlight (single or double flame) and as round and angular versions available
    • Round and angular versions available
    • Light colours 2,700 K (directional spotlights only), 3,000 K or 4,000 K
    • Housing available in white, black, brushed aluminium or silver
    • Recessed versions offer IP44 protection on the room side (various recessed downlights with IP55 protection available)
    • Symmetrical and asymmetrical beam angles with reflectors, lenses or diffuse lenses
    • Operating unit included in delivery
    • ON/OFF and DALI control system
    • Slimdownlights can be installed in ceilings ≥40 mm
    • Cast-in housings available for all round versions and selected square versions

    Fields of application

    • Retail & Hospitality
      retail spaces, presentation of merchandise, restaurants, hotels, shop windows, exhibition spaces
    • Office & Education
      offices, conference rooms, art & culture establishments
    • Home & Living


Технічна специфікація
  • Унікальний номерLED1900-930-R27
  • Сімейство продуктівDownlights
  • Група продуктівNovo 2 Square
  • ТипObject (single object)
  • Дата публікації2024-10-30
  • Номер видання1
Пов'язані
  • Матеріал основнийAluminium
  • Розроблено вSwitzerland
  • Виготовлено вSwitzerland
Класифікація
  • Категорія BIMobjectОсвітлення - Монтується на стелі
  • Класифікація IFCLight Fixture
  • Код за ETIMEG000028
  • Назва за ETIMLamps
  • Код Uniclass 2015Pr_70_70_48
  • Опис Uniclass 2015Luminaires, lighting track and lighting accessories
  • Код CSI MasterFormat 201426 51 13
  • Заголовок CSI MasterFormat 2014Interior Lighting Fixtures, Lamps, And Ballasts
  • Номер OmniClass23-35 45 15
  • Заголовок OmniClassLamps

Доступність регіону

Європа Азія Океанія Африка
Åland Islands
Afghanistan
American Samoa
Egypt
Albania
Armenia
Australia
Andorra
Azerbaijan
Cook Islands
Austria
Bahrain
Federated States of Micronesia
Belarus
Bangladesh
Fiji
Belgium
Bhutan
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Guam
Bulgaria
Brunei
Kiribati
Croatia
Cambodia
Marshall Islands
Cyprus
China
Nauru
Czech Republic
Christmas Island
New Caledonia
Denmark
Cocos (Keeling) Islands
New Zealand
Estonia
Georgia
Niue
Faroe Islands
Hong Kong
Norfolk Island
Finland
India
Northern Mariana Islands
France
Indonesia
Palau
Germany
Iran
Papua New Guinea
Gibraltar
Iraq
Pitcairn Islands
Greece
Israel
Samoa
Guernsey
Japan
Solomon Islands
Hungary
Jordan
Timor-Leste
Iceland
Kazakhstan
Tokelau
Ireland
Kuwait
Tonga
Isle of Man
Kyrgyzstan
Tuvalu
Italy
Laos
United States Minor Outlying Islands
Jersey
Lebanon
Vanuatu
Latvia
Macau
Wallis and Futuna
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen

Схожі продукти

Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit