Публікуйте свої продукти
TORINO CW600 LED2600-830 DID DALI
REGENT

TORINO CW600 LED2600-830 DID DALI

Ceiling and wall mounted luminaire Torino round, with LED, system power: 17 W, standby power 0.5 W, luminous flux of luminaire 2600 lm, colour rendering index CRI > 80, 3000 K, warm white, colour tolerances SDCM 3, lifetime LED L80 50'000 h, photobiological safety: the luminaire poses no danger (RG0), 230 V, direct-indirect light emission, ( 85%/15% ), opal, 1 integral control gear, DALI, Regent certified MINERGIE®-Modul luminaires S.A.F.E. 2019 (Re-0283), luminaire complies with the strict requirements for Minergie-certified luminaires protection class I, ingress protection IP40, glow wire test 650 °C, this product contains a light source of energy efficiency class B and EPREL registration number: 1712293 Ø = 600 mm, H = 134 mm
Специфікація
    • Features

      • Elliptical diffuser, timeless design
      • Direct-indirect light emission, omni-directional
      • Up to UGR ≤ 16
      • Excellent light quality, evenly spread across the entire surface
      • Minimum maintenance and additional expenditure costs due to sealed luminaire housing
      • Design by Andreas Tobler
      • Colour temperature can be adjusted individually with the Tunable White technology
      • Highly Efficient state-of-the-art LEDs, up to 168 lm/W
      • LED board and optics replaceable on site

      Specifications

      • Available as a ceiling and wall mounted luminaire and as pendant luminaire
      • Opal diffuser in synthetic material
      • Diameters 450 mm, 600 mm, 800 mm
      • Pendant tube 1 m long as standard; can be shortened on site
      • Pendant tube with ball and socket joint, self-adjusting up to 20°
      • No visible screws
      • Operating unit integrated
      • Suitable for emergency lighting (DC-compatible)
      • Ceiling and wall mounted luminaire available with emergency unit
      • Other types of pendant possible thanks to accessories (3 m can be shortened on site, surface mounted and pendant luminaire)

      Fields of application

      • Office & Education
        classrooms, meeting rooms, foyers and lobbies
      • Retail & Hospitality
        hotels, reception areas, corridors, circulation zones, retail spaces, shopping malls
Технічна специфікація
  • Унікальний номерLED2600-830
  • Сімейство продуктівRound luminaires
  • Група продуктівTorino
  • ТипObject (single object)
  • Дата публікації2024-10-24
  • Номер видання1
Пов'язані
  • Матеріал основнийAluminium
  • Розроблено вSwitzerland
  • Виготовлено вSwitzerland
Класифікація
  • Категорія BIMobjectОсвітлення - Монтується на стелі
  • Класифікація IFCLight Fixture
  • Код за ETIMEG000028
  • Назва за ETIMLamps
  • Код Uniclass 2015Pr_70_70_48
  • Опис Uniclass 2015Luminaires, lighting track and lighting accessories
  • Код CSI MasterFormat 201426 51 13
  • Заголовок CSI MasterFormat 2014Interior Lighting Fixtures, Lamps, And Ballasts
  • Номер OmniClass23-35 45 15
  • Заголовок OmniClassLamps

Доступність регіону

Європа Азія Океанія Африка
Åland Islands
Afghanistan
American Samoa
Egypt
Albania
Armenia
Australia
Andorra
Azerbaijan
Cook Islands
Austria
Bahrain
Federated States of Micronesia
Belarus
Bangladesh
Fiji
Belgium
Bhutan
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Guam
Bulgaria
Brunei
Kiribati
Croatia
Cambodia
Marshall Islands
Cyprus
China
Nauru
Czech Republic
Christmas Island
New Caledonia
Denmark
Cocos (Keeling) Islands
New Zealand
Estonia
Georgia
Niue
Faroe Islands
Hong Kong
Norfolk Island
Finland
India
Northern Mariana Islands
France
Indonesia
Palau
Germany
Iran
Papua New Guinea
Gibraltar
Iraq
Pitcairn Islands
Greece
Israel
Samoa
Guernsey
Japan
Solomon Islands
Hungary
Jordan
Timor-Leste
Iceland
Kazakhstan
Tokelau
Ireland
Kuwait
Tonga
Isle of Man
Kyrgyzstan
Tuvalu
Italy
Laos
United States Minor Outlying Islands
Jersey
Lebanon
Vanuatu
Latvia
Macau
Wallis and Futuna
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen

Схожі продукти

Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit