Публікуйте свої продукти
Lightpad LED Freestanding 3000K Europe One Head C1L2000 mm
Lightpad LED Freestanding 3000K Europe One Head C1L2000 mm
Lightpad LED Freestanding 3000K Europe One Head C1L2000 mm
Lightpad LED Freestanding 3000K Europe One Head C1L2000 mm
    REGENT

    Lightpad LED Freestanding 3000K Europe One Head C1L2000 mm

    Lightpad is a free-standing luminaire designed to respond to your individual requirements at the workplace. It features a choice of luminaire heads with different luminous intensity distributions to guarantee uniform lighting for a wide range of desk configurations. The luminaire delivers asymmetric and double asymmetric light distribution, thus meeting the requirements laid down in the standards for the uniform illumination of workstations. Base plates are available in different designs. In short: we think in terms of desks, not in illuminance levels.
    Специфікація
    • FEATURES: Double asymmetric light distribution ensures uniform, shadow-free illumination of the workplace; Ultra-slim housing design of just 19 mm; Up to 4 luminaire heads can be mounted on one stand, minimising the visual impact in the space; ALONE at WORK® communication module; SensoDim® 3 presence detector and daylight sensor in each of the luminaireheads; Designed for connection to MyData Analysis; Luminaire efficiency up to 119 lm/W; Suitable for office lighting (UGR ≤ 19; Lmax ≥ 65° ≤ 3000 cd/m²); Design by schneider+schumacher, Frankfurt am Main SPECIFICATIONS: Direct-indirect light emission; Height: 2000 mm; Height of luminaire head: 19 mm; Colours: white, silver, black; 3000 K or 4000 K; With or without control element TECHNICAL DATA: System power: 57 W / 58 W / 98 W / 96 W / 147 W / 196 W; Luminous flux of luminaire: 6500 lm / 6800 lm / 11400 lm / 17100 lm / 22800 lm; Colour temperature: 4000 K / 3000 K; Colour Rendering Index: CRI >80; Maintained luminous flux: L90 50'000h; Protection class: Protection class I; Ingress Protection (IP): IP20 FIELDS OF APPLICATION: Office & Education
    Технічна специфікація
    • Унікальний номерlightpad_led_freestanding_3000k_europe_one_head_c1l2000_mm
    • Сімейство продуктівFreestanding luminaires and table luminaires
    • Група продуктівLightpad Office
    • ТипObject (single object)
    • Дата публікації2018-03-04
    • Номер видання1
    • Висота (мм)2000
    Пов'язані
    • Матеріал основнийAluminium
    • Розроблено вSwitzerland
    • Виготовлено вSwitzerland
    Класифікація
    • Категорія BIMobjectОсвітлення - Floor Mounted
    • Класифікація IFCLight Fixture
    • Назва UNSPSCLighting Fixtures and Accessories
    • Код UNSPSC3911
    • Код Uniclass 2015Pr_70_70_48
    • Опис Uniclass 2015Luminaires, lighting track and lighting accessories
    • Код CSI MasterFormat 201426 50 00
    • Заголовок CSI MasterFormat 2014Lighting
    • Номер OmniClass23-35 45 15
    • Заголовок OmniClassLamps
    • Код CSI UniFormat IID5020
    • Заголовок CSI UniFormat IILighting & Branch Wiring

    Доступність регіону

    Європа Азія Океанія Африка
    Åland Islands
    Afghanistan
    American Samoa
    Egypt
    Albania
    Armenia
    Australia
    Andorra
    Azerbaijan
    Cook Islands
    Austria
    Bahrain
    Federated States of Micronesia
    Belarus
    Bangladesh
    Fiji
    Belgium
    Bhutan
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Guam
    Bulgaria
    Brunei
    Kiribati
    Croatia
    Cambodia
    Marshall Islands
    Cyprus
    China
    Nauru
    Czech Republic
    Christmas Island
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    New Zealand
    Estonia
    Georgia
    Niue
    Faroe Islands
    Hong Kong
    Norfolk Island
    Finland
    India
    Northern Mariana Islands
    France
    Indonesia
    Palau
    Germany
    Iran
    Papua New Guinea
    Gibraltar
    Iraq
    Pitcairn Islands
    Greece
    Israel
    Samoa
    Guernsey
    Japan
    Solomon Islands
    Hungary
    Jordan
    Timor-Leste
    Iceland
    Kazakhstan
    Tokelau
    Ireland
    Kuwait
    Tonga
    Isle of Man
    Kyrgyzstan
    Tuvalu
    Italy
    Laos
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Vanuatu
    Latvia
    Macau
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Lithuania
    Maldives
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen

    Схожі продукти

    4.5 з 5 зірок 4.5 (22)
    4.3 з 5 зірок 4.3 (7)
    4.9 з 5 зірок 4.9 (8)
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit