Публікуйте свої продукти
NEO office single LED 12200-830 WH
REGENT

NEO office single LED 12200-830 WH

Break out of the ordinary lighting matrix and enter a whole new dimension of light. Awaken your space from darkness and be seduced by the choice between NEO and NEO+. Both guarantee standard-compliant lighting for office environments. With NEO+, you achieve the highest level of glare control: With a luminance of less than 1'500cd/m2, NEO+ is the ideal choice for particularly demanding visual tasks. Choose your path with the striking U-foot or the solid T-foot and anchor your lighting world firmly in reality. NEO is equipped for the future. Thanks to MDA 3.0 on board, the luminaire is already prepared for the IoT solution MyData Analysis. Immerse yourself in a world of light that will change you. NEO - the key to your illuminated future.

Специфікація
  • Features

    • Free-standing design luminaire with microprismatic CLD+ optics, suitable for application inoffices for perfect glare control
    • High luminous efficacy of up to 162 lm/W
    • Configuration possible via «Flash MyLight» web app
    • Smart lighting technology: ALONE at WORK®

    Specifications

    • Luminous flux of luminaire 12’200 lm / 12'800 lm
    • Direct-indirect light emission (17%/83%)
    • Height: 2000 mm
    • Colour temperatures: 3000 K, 4000 K
    • Housing colours: white, black, silver
    • Operating unit integrated

    Fields of application

    • Office & Education
      offices, open-plan offices, Homeoffice, staff training facilities, meeting rooms, reception rooms, waiting rooms, libraries


Технічна специфікація
  • Унікальний номерneo-office-single-led-12200-830-wh
  • Сімейство продуктівFreestanding luminaires and table luminaires
  • Група продуктівNeo
  • ТипObject (single object)
  • Дата публікації2024-10-03
  • Номер видання1
  • Висота (мм)2000
  • Ширина (мм)337
Пов'язані
  • Матеріал основнийAluminium
  • Розроблено вSwitzerland
  • Виготовлено вSwitzerland
  • Вага нетто (кг)14.27
Класифікація
  • Категорія BIMobjectОсвітлення - парти
  • Класифікація IFCLight Fixture
  • Код за ETIMEG000028
  • Назва за ETIMLamps
  • Код Uniclass 2015Pr_70_70_48
  • Опис Uniclass 2015Luminaires, lighting track and lighting accessories
  • Код CSI MasterFormat 201412 43 13.13
  • Заголовок CSI MasterFormat 2014Desk Lamps
  • Номер OmniClass23-35 45 15
  • Заголовок OmniClassLamps

Доступність регіону

Європа Азія Океанія Африка
Åland Islands
Afghanistan
American Samoa
Egypt
Albania
Armenia
Australia
Andorra
Azerbaijan
Cook Islands
Austria
Bahrain
Federated States of Micronesia
Belarus
Bangladesh
Fiji
Belgium
Bhutan
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Guam
Bulgaria
Brunei
Kiribati
Croatia
Cambodia
Marshall Islands
Cyprus
China
Nauru
Czech Republic
Christmas Island
New Caledonia
Denmark
Cocos (Keeling) Islands
New Zealand
Estonia
Georgia
Niue
Faroe Islands
Hong Kong
Norfolk Island
Finland
India
Northern Mariana Islands
France
Indonesia
Palau
Germany
Iran
Papua New Guinea
Gibraltar
Iraq
Pitcairn Islands
Greece
Israel
Samoa
Guernsey
Japan
Solomon Islands
Hungary
Jordan
Timor-Leste
Iceland
Kazakhstan
Tokelau
Ireland
Kuwait
Tonga
Isle of Man
Kyrgyzstan
Tuvalu
Italy
Laos
United States Minor Outlying Islands
Jersey
Lebanon
Vanuatu
Latvia
Macau
Wallis and Futuna
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen

Схожі продукти

4.3 з 5 зірок 4.3 (20)
4.2 з 5 зірок 4.2 (5)
4.8 з 5 зірок 4.8 (33)
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit