Публікуйте свої продукти
Purelite LED Ceiling and wall mounted 3000K L1231 mm
Purelite LED Ceiling and wall mounted 3000K L1231 mm
Purelite LED Ceiling and wall mounted 3000K L1231 mm
Purelite LED Ceiling and wall mounted 3000K L1231 mm
Purelite LED Ceiling and wall mounted 3000K L1231 mm
Purelite LED Ceiling and wall mounted 3000K L1231 mm
    REGENT

    Purelite LED Ceiling and wall mounted 3000K L1231 mm

    The new generation of row lighting systems: easy to plan with and install thanks to its ultra-flat design with a height of just 35 mm incl. control gear. The recessed version can be integrated into any concrete ceiling at any time: given that the recessed depth for mounting the luminaire is 19 mm max., it remains well below the rebars. The surface-mounted version features beautifully clear lines of light that softly illuminate the ceiling – now also in the case of renovation projects. In other words, this row lighting system can be added to a design concept at the last minute, if required. The version with the indirect light component delivers 3100 lm per 1.2 metres and is suitable for application in office spaces. The highly innovative plug-in system already contains wireless throughwiring. Besides offering a high degree of flexibility right up to almost the close of a building project, Purelite guarantees ultra-flat, uninterrupted, shadow-free lines of light.
    Специфікація
    • FEATURES: Simple to integrate into the architecture thanks to its ultra-flat design: height of only 35 mm incl. control gear; Shadow-free lines of light to illuminate the ceiling, timeless design; Opal diffuser, up to 3330 lm/1.2 m; Clip-in LED batten with integrated through-wiring for quick and easy mounting; For mounting in rows greater than 2250 mm, all lengths in increments of 150 mm SPECIFICATIONS: Available as a channel lighting system, recessed ceiling luminaire, ceiling and wall mounted luminaire or for pendant mounting; Support profile made of anodised aluminium, natural finish; LED module can be replaced on site; Omni-directional, incl. illumination of the ceiling (version available with direct lighting – Purelite D LED); Opal diffuser made of high-grade plastic; dimmable digital DALI + ON/OFF TECHNICAL DATA: System power: 18 W / 17 W / 30 W / 21 W / 37 W / 29 W / 52 W; Luminous flux of luminaire: 2080 lm / 1980 lm / 1990 lm / 1890 lm / 3330 lm / 3160 lm / 2490 lm / 2360 lm / 4160 lm / 3950 lm / 3480 lm / 3310 lm / 5830 lm / 5540 lm; Colour temperature: 4000 K / 3000 K; Colour Rendering Index: CRI >80; Maintained luminous flux: L80 (B10) 50'000h; Protection class: Protection class I; Ingress Protection (IP): IP20 FIELDS OF APPLICATION: Office & Education, Retail & Hospitality
    Технічна специфікація
    • Унікальний номерpurelite_led_ceiling_and_wall_mounted_3000k_l1231_mm
    • Сімейство продуктівLinear luminaires
    • Група продуктівPurelite
    • ТипObject (single object)
    • Дата публікації2018-03-04
    • Номер видання1
    • Висота (мм)35
    • Ширина (мм)1231
    Пов'язані
    • Матеріал основнийAluminium
    • Розроблено вSwitzerland
    • Виготовлено вSwitzerland
    Класифікація
    • Категорія BIMobjectОсвітлення - Монтується на стелі
    • Класифікація IFCLight Fixture
    • Назва UNSPSCLighting Fixtures and Accessories
    • Код UNSPSC3911
    • Код Uniclass 2015Pr_70_70_48
    • Опис Uniclass 2015Luminaires, lighting track and lighting accessories
    • Код CSI MasterFormat 201426 50 00
    • Заголовок CSI MasterFormat 2014Lighting
    • Номер OmniClass23-35 45 15
    • Заголовок OmniClassLamps
    • Код CSI UniFormat IID5020
    • Заголовок CSI UniFormat IILighting & Branch Wiring

    Доступність регіону

    Європа Азія Океанія Африка
    Åland Islands
    Afghanistan
    American Samoa
    Egypt
    Albania
    Armenia
    Australia
    Andorra
    Azerbaijan
    Cook Islands
    Austria
    Bahrain
    Federated States of Micronesia
    Belarus
    Bangladesh
    Fiji
    Belgium
    Bhutan
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Guam
    Bulgaria
    Brunei
    Kiribati
    Croatia
    Cambodia
    Marshall Islands
    Cyprus
    China
    Nauru
    Czech Republic
    Christmas Island
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    New Zealand
    Estonia
    Georgia
    Niue
    Faroe Islands
    Hong Kong
    Norfolk Island
    Finland
    India
    Northern Mariana Islands
    France
    Indonesia
    Palau
    Germany
    Iran
    Papua New Guinea
    Gibraltar
    Iraq
    Pitcairn Islands
    Greece
    Israel
    Samoa
    Guernsey
    Japan
    Solomon Islands
    Hungary
    Jordan
    Timor-Leste
    Iceland
    Kazakhstan
    Tokelau
    Ireland
    Kuwait
    Tonga
    Isle of Man
    Kyrgyzstan
    Tuvalu
    Italy
    Laos
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Vanuatu
    Latvia
    Macau
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Lithuania
    Maldives
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen

    Схожі продукти

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit