Публікуйте свої продукти
Solo Slim LED Pendant luminaire 4000K D980 mm
Solo Slim LED Pendant luminaire 4000K D980 mm
Solo Slim LED Pendant luminaire 4000K D980 mm
Solo Slim LED Pendant luminaire 4000K D980 mm
    REGENT

    Solo Slim LED Pendant luminaire 4000K D980 mm

    At a height of frame of only 53 mm, it appears as if the discreet pendant luminaire is floating elegantly in space. At the same time, the beautifully slimline luminaire excels with a number of inner values: extremely even spread of light, highly efficient, DALI-dimmable, suitable for emergency lighting, and optionally equipped with Tunable White technology to enable the light to be adjusted dynamically. And all contained within a perfect “one-piece” aluminium housing.
    Специфікація
    • FEATURES: Height of frame only 53 mm; one-piece look aluminium housing, first-class workmanship makes for seamless surface; Extremely even spread of light across the opal diffuser; Up to UGR ≤ 16; Direct-indirect light Emission (61%/39%); Highly Efficient state-of-the-art LEDs; Available with Tunable White – enabling the colour temperature to be adjusted to align with daylight conditions; Neat shadow gap SPECIFICATIONS: Diameters: 530 mm, 980 mm; Maximum luminance Lmax ≥ 65° ≤ 3000 cd/m2; Luminaire efficiency up to 138 lm/W; Operating unit integrated; Dimmable digital DALI; Suitable for emergency lighting (DC-compatible); Available with emergency unit; LED board and optics replaceable; Ceiling canopy with pendant tube and self-levelling ball joint TECHNICAL DATA: System power: 25 W / 27 W / 52 W / 54 W / 60 W / 62 W / 114 W / 116 W; Luminous flux of luminaire: 3300 lm / 3050 lm / 6500 lm / 6000 lm / 8300 lm / 7600 lm / 15600 lm / 14400 lm; Colour temperature: 4000 K / 3000 K / 2700-6500 K; Colour Rendering Index: CRI >80; Maintained luminous flux: L80 (B10) 50'000h; Protection class: Protection class I; Ingress Protection (IP): IP40 FIELDS OF APPLICATION: Office & Education, Retail & Hospitality, Industry
    Технічна специфікація
    • Унікальний номерsolo_slim_led_pendant_luminaire_4000k_d980_mm
    • Сімейство продуктівRound luminaires
    • Група продуктівSolo
    • ТипObject (single object)
    • Дата публікації2018-03-04
    • Номер видання1
    • Висота (мм)985
    • Ширина (мм)980
    Пов'язані
    • Матеріал основнийMetal
    • Розроблено вSwitzerland
    • Виготовлено вSwitzerland
    Класифікація
    • Категорія BIMobjectОсвітлення - Монтується на стелі
    • Класифікація IFCLight Fixture
    • Назва UNSPSCLighting Fixtures and Accessories
    • Код UNSPSC3911
    • Код Uniclass 2015Pr_70_70_48
    • Опис Uniclass 2015Luminaires, lighting track and lighting accessories
    • Код CSI MasterFormat 201426 50 00
    • Заголовок CSI MasterFormat 2014Lighting
    • Номер OmniClass23-35 45 15
    • Заголовок OmniClassLamps
    • Код CSI UniFormat IID5020
    • Заголовок CSI UniFormat IILighting & Branch Wiring

    Доступність регіону

    Європа Азія Океанія Африка
    Åland Islands
    Afghanistan
    American Samoa
    Egypt
    Albania
    Armenia
    Australia
    Andorra
    Azerbaijan
    Cook Islands
    Austria
    Bahrain
    Federated States of Micronesia
    Belarus
    Bangladesh
    Fiji
    Belgium
    Bhutan
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Guam
    Bulgaria
    Brunei
    Kiribati
    Croatia
    Cambodia
    Marshall Islands
    Cyprus
    China
    Nauru
    Czech Republic
    Christmas Island
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    New Zealand
    Estonia
    Georgia
    Niue
    Faroe Islands
    Hong Kong
    Norfolk Island
    Finland
    India
    Northern Mariana Islands
    France
    Indonesia
    Palau
    Germany
    Iran
    Papua New Guinea
    Gibraltar
    Iraq
    Pitcairn Islands
    Greece
    Israel
    Samoa
    Guernsey
    Japan
    Solomon Islands
    Hungary
    Jordan
    Timor-Leste
    Iceland
    Kazakhstan
    Tokelau
    Ireland
    Kuwait
    Tonga
    Isle of Man
    Kyrgyzstan
    Tuvalu
    Italy
    Laos
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Vanuatu
    Latvia
    Macau
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Lithuania
    Maldives
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen

    Схожі продукти

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit