Публікуйте свої продукти
Tweak Office LED12200-840 WH
Tweak Office LED12200-840 WH
    REGENT

    Tweak Office LED12200-840 WH

    You don‘t want to miss what the future will bring? Tweak Office belongs to a new generation of freestanding luminaires that not only provide answers to the demands of office environments today, but are also geared to play a role in the connected office world of the future. This luminaire offers wide scope for expansion and upgrades. Take a closer look and discover its real strengths: intuitive operation, SensoDimDigital® light/movement sensor, multifunctional interface, cutting-edge LED technology and ALONE at WORK® communication technology as an option. All features that make this freestanding luminaire a true highlight.

    Специфікація
    • Features

      • Free-standing design luminaire with microprismatic optics, suitable for application inoffices
      • Direct and indirect lighting: can be controlled separately or together
      • High luminous efficacy of up to 148 lm/W
      • State-of-the-art presence detector and brightness sensor: SensoDimDigital®
      • Smart lighting technology: ALONE at WORK®
      • UGR ≤ 16 especially suitable for demanding visual tasks (pursuant to SN EN 12464-1)
      • Die-cast aluminium housing
      • Homogeneous illumination
      • Minergie certified

      Specifications

      • Choice of 2 luminaire heads and 2 heights
      • Available in white and silver
      • 3000 K or 4000 K
      • Lighting control: SensoDimDigital®
      • Operating unit integrated
      • With or without control element
      • Also available as wall mounted luminaire
      • Luminaire head rotatable 2 x 90°

      Fields of application

      • Office & Education
        offices, open-plan offices, meeting rooms, reception rooms, staff training facilities, waiting rooms
    Технічна специфікація
    • Унікальний номерtweak-office-led12200-840-wh
    • Сімейство продуктівFreestanding luminaires and table luminaires
    • Група продуктівTweak Office
    • ТипObject (single object)
    • Дата публікації2024-10-03
    • Номер видання1
    • Висота (мм)1950
    • Ширина (мм)535
    Пов'язані
    • Матеріал основнийAluminium
    • Розроблено вSwitzerland
    • Виготовлено вSwitzerland
    • Вага нетто (кг)38.77
    Класифікація
    • Категорія BIMobjectОсвітлення - парти
    • Класифікація IFCLight Fixture
    • Код за ETIMEG000028
    • Назва за ETIMLamps
    • Код Uniclass 2015Pr_70_70_48
    • Опис Uniclass 2015Luminaires, lighting track and lighting accessories
    • Код CSI MasterFormat 201426 51 00
    • Заголовок CSI MasterFormat 2014Interior Lighting
    • Номер OmniClass23-35 45 15
    • Заголовок OmniClassLamps

    Доступність регіону

    Європа Азія Океанія Африка
    Åland Islands
    Afghanistan
    American Samoa
    Egypt
    Albania
    Armenia
    Australia
    Andorra
    Azerbaijan
    Cook Islands
    Austria
    Bahrain
    Federated States of Micronesia
    Belarus
    Bangladesh
    Fiji
    Belgium
    Bhutan
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Guam
    Bulgaria
    Brunei
    Kiribati
    Croatia
    Cambodia
    Marshall Islands
    Cyprus
    China
    Nauru
    Czech Republic
    Christmas Island
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    New Zealand
    Estonia
    Georgia
    Niue
    Faroe Islands
    Hong Kong
    Norfolk Island
    Finland
    India
    Northern Mariana Islands
    France
    Indonesia
    Palau
    Germany
    Iran
    Papua New Guinea
    Gibraltar
    Iraq
    Pitcairn Islands
    Greece
    Israel
    Samoa
    Guernsey
    Japan
    Solomon Islands
    Hungary
    Jordan
    Timor-Leste
    Iceland
    Kazakhstan
    Tokelau
    Ireland
    Kuwait
    Tonga
    Isle of Man
    Kyrgyzstan
    Tuvalu
    Italy
    Laos
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Vanuatu
    Latvia
    Macau
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Lithuania
    Maldives
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen

    Схожі продукти

    4.8 з 5 зірок 4.8 (33)
    4.2 з 5 зірок 4.2 (5)
    4.2 з 5 зірок 4.2 (9)
    4.3 з 5 зірок 4.3 (20)
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit