Публікуйте свої продукти
REGUPOL solar standard
REGUPOL solar standard
REGUPOL solar standard
REGUPOL solar standard
REGUPOL solar standard
REGUPOL solar standard
    REGUPOL

    REGUPOL solar standard

    REGUPOL solar standard is a protection layer for flat roof constructions in accordance with DIN 18531 and flat roof guidelines.The product is designed for photovoltaic and solar systems on flat roofs and is manufactured to match the respective mounting system. It consists of PUR-bonded rubber granules with a high recycled content. REGUPOL solar standard is used to protect roof waterproofing membranes against mechanical damage and thermal impact during the installation and operation of photovoltaic systems. The product is pressure-resistant, elastic and resistant to microorganisms, ageing and temperature. It is water-permeable, vapour-permeable, rot-proof and antistatic according to EN 1815.

    Зв’яжіться з REGUPOL

    Специфікація
    • REGUPOL solar standard – protection layer for flat roof constructions in accordance with DIN 18531 and flat roof guidelines

      Material:
      PUR-bonded rubber granulate

      Function:

      • Protection of waterproofing membranes and insulation under photovoltaic systems

      Properties:

      • Pressure-resistant
      • Permanently elastic
      • Height-compensating
      • Water-permeable
      • Vapour-permeable
      • Rot-proof
      • Resistant to microorganisms, ageing and temperature
      • Largely resistant to acids and alkalis
      • Increases static friction
      • Antistatic according to EN 1815

      Installation:

      • Simple and efficient installation
      • Thicknesses and dimensions depending on the substructure or mounting system

      Standards:

      • DIN 18531
      • Flat Roof Guidelines
    Технічна специфікація
    • Унікальний номерregupol-solar-standard
    • ТипObject (single object)
    • Дата публікації2026-08-24
    • Номер видання1
    Пов'язані
    • Матеріал основнийRubber
    • Розроблено вGermany
    • Виготовлено вGermany
    Класифікація
    • Категорія BIMobjectБудівництво - Дах
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
    3.3 з 5 зірок 3.3 (11)
    3.4 з 5 зірок 3.4 (18)
    4.9 з 5 зірок 4.9 (20)