Публікуйте свої продукти
Renogy RNG-100DB-H 100 Watt 12 Volt Flexible Monocrystalline Solar Panel
Renogy

Renogy RNG-100DB-H 100 Watt 12 Volt Flexible Monocrystalline Solar Panel

  • Ultra Lightweight, Ultra Thin, Up to 248 Degree Arc, for RV, Boats, Roofs, Uneven Surfaces
  • This panel is capable of meeting a wide range of applications where standard panels can be inconvenient to mount, such as on the curved roof of an airstream
  • Thanks to advanced polymer materials, this product weighs 70% less than conventional solar panels, making transportation and installation a breeze
  • Hardly noticeable, the Renogy 100W Lightweight Panel laid flat is only a tenth of an inch tall! Approximately 95% thinner than its rigid counterpart, this panel is ideal for a stealthy solar setup
  • Highly durable and rigorously tested, the 100W panel was designed to withstand extreme wind of up to 2400 Pa and snow loads of up to 5400 Pa
  • The Renogy 100 Watt Flexible Monocrystalline Panel can be primarily used on off-grid applications that include rooftop, RV, boats and any curvy surfaces.

As Featured on Amazon.com

Специфікація
  • SPECIFICATIONS

    Maximum Power at STC*: 100 W

    Cell Efficiency: 21%

    Optimum Operating Voltage (Vmp): 18.9 V

    Optimum OperatingCurrent (Imp): 5.29A

    Open-Circuit voltage (Voc): 22.5V

    Short-Circuit Current (Isc): 5.75A

    Maximum System Voltage: 600 VDC

    Maximum Series Fuse Rating: 15 A

Технічна специфікація
  • Унікальний номерRenogy-RNG-100DB-H-100-Watt-12-Volt-Flexible-Monocrystalline-Solar-Panel
  • Сімейство продуктівSolar
  • Група продуктівSolar Panel
  • ТипDocumentation (info)
  • Дата публікації2019-02-10
  • Номер видання1
Пов'язані
  • Матеріал основнийOther
  • Матеріал допоміжнийAluminium
  • Розроблено вUnited States
Класифікація
  • Категорія BIMobjectЕлектричні - Solar Panels
  • Назва UNSPSCSolar generators
  • Код UNSPSC26111607
  • Код CSI MasterFormat 201448 14 13
  • Заголовок CSI MasterFormat 2014Solar Energy Collectors
  • Номер OmniClass23-19 25 11 19 15
  • Заголовок OmniClassSolar Panels

Доступність регіону

Північна Америка
United States

Схожі продукти

4.2 з 5 зірок 4.2 (17)
4.0 з 5 зірок 4.0 (28)
4.6 з 5 зірок 4.6 (22)