Публікуйте свої продукти
Renogy RNG-100MB 100 Watt 12 Volt Eclipse Monocrystalline Solar Panel
Renogy

Renogy RNG-100MB 100 Watt 12 Volt Eclipse Monocrystalline Solar Panel

  • Monocrystalline panels come with high-efficiency cells that help increase module efficiency. Cell efficiency: Eclipse 100W Monocrystalline:22%, regular 100W Monocrystalline: 21% , 100W Polycrystalline: 18.7%. Bypass diodes minimize power drop caused by shade and ensure excellent performance in low-light environments.
  • No grid lines on front of solar cells allow for a more clean look. New black frame compliments high-efficiency solar cells.
  • Advanced encapsulation material with multi-layered sheet laminations to enhance cell performance and provide a long service life. EL tested solar modules; no hot-spot heating guaranteed. TPT back sheet ensures smooth performance over a long period of time.
  • Guaranteed positive output tolerance (0-3%); withstands high winds (2400Pa) and snow loads (5400Pa).Corrosion-resistant aluminum frame for extended outdoor use, allowing the panels to last for decades. Anti-reflective, high transparency, low iron-tempered glass with enhanced stiffness and impact resistance. IP65 rated junction box provides complete protection against environmental particles and low pressure water jets.
  • Can be used for many different applications. Ground mount compatible. Compatible with on-grid and off-grid inverters. Pre-drilled holes on the back of the panel allow for fast mounting and securing. Pre-drilled holes included for grounding. Compatible with different Renogy mounting systems such as Z-Brackets, Pole Mounts and Tilt Mounts.

As Featured on Amazon.com

Специфікація
  • SPECIFICATIONS

    Maximum Power: 100W

    Optimum Operating Voltage (Vmp): 17.7V

    Optimum Operating Current (Imp): 5.70A

    Maximum System Voltage: 600V DC (UL)

    Open-Circuit Voltage (Voc): 21.2V

    Short-Circuit Current (Isc): 6.10A

    Dimensions: 40.9 x 21.0 x 1.4 inches

    Weight: 15 lbs

Технічна специфікація
  • Унікальний номерRenogy-RNG-100MB-100-Watt-12-Volt-Eclipse-Monocrystalline-Solar-Panel
  • Сімейство продуктівSolar
  • Група продуктівSolar Panel
  • ТипDocumentation (info)
  • Дата публікації2019-02-10
  • Номер видання1
Пов'язані
  • Матеріал основнийOther
  • Матеріал допоміжнийAluminium
  • Розроблено вUnited States
Класифікація
  • Категорія BIMobjectЕлектричні - Solar Panels
  • Назва UNSPSCSolar generators
  • Код UNSPSC26111607
  • Код CSI MasterFormat 201448 14 13
  • Заголовок CSI MasterFormat 2014Solar Energy Collectors
  • Номер OmniClass23-19 25 11 19 15
  • Заголовок OmniClassSolar Panels

Доступність регіону

Північна Америка
United States

Схожі продукти

4.2 з 5 зірок 4.2 (17)
4.0 з 5 зірок 4.0 (28)
4.6 з 5 зірок 4.6 (22)