Публікуйте свої продукти
Renogy RNG-160D-SS 160 Watt 12 Volt Monocrystalline Solar Panel
Renogy

Renogy RNG-160D-SS 160 Watt 12 Volt Monocrystalline Solar Panel

  • Reliable multi-layered sheet laminations enhance cell performance and ensure a long service life. El tested solar modules; no hot-spot heating guaranteed. Bypass diodes minimize power drops caused by shade and ensure excellent performance in low-light environments. Tpt back sheet dissipates heat to ensure smooth performance over a long period of time.
  • Durable guaranteed positive output tolerance (0-3%); withstands high winds (2400PA) and snow loads (5400PA). a corrosion-resistant aluminum frame allows for extended outdoor use with a typical lifespan of decades. Anti-reflective, high transparency, low iron-tempered glass with enhanced stiffness and impact resistance. IP65 rated junction box provides complete protection against environmental Particles and low pressure water jets.
  • Versatile can be used for many different applications. Ground mount compatible. Compatible with on-grid and off-grid inverters.
  • Installation ready pre-drilled holes on the back of the panel allow for fast mounting and securing. Pre-drilled holes are included for grounding. Compatible with a variety of Renogy mounting systems such as z-brackets and tilt mounts.

As Featured on Amazon.com

Специфікація
  • SPECIFICATIONS

    Max Power at STC: 160W

    Open Circuit Voltage (Voc): 22.9V

    Short Circuit Current (Isc): 8.37A

    Opitmum Operating Voltage (Vmp): 20.2V

    Optimum Operating Current (Imp): 7.92A

    Operating Temperature: -40C to 90C

    Dimensions: 51.3x25.9x1.38 in

    Weight: 22.1 lbs

Технічна специфікація
  • Унікальний номерRenogy-RNG-160D-SS-160-Watt-12-Volt-Monocrystalline-Solar-Panel
  • Сімейство продуктівSolar
  • Група продуктівSolar Panel
  • ТипDocumentation (info)
  • Дата публікації2019-02-10
  • Номер видання1
Пов'язані
  • Матеріал основнийOther
  • Матеріал допоміжнийAluminium
  • Розроблено вUnited States
Класифікація
  • Категорія BIMobjectЕлектричні - Solar Panels
  • Назва UNSPSCSolar generators
  • Код UNSPSC26111607
  • Код CSI MasterFormat 201448 14 13
  • Заголовок CSI MasterFormat 2014Solar Energy Collectors
  • Номер OmniClass23-19 25 11 19 15
  • Заголовок OmniClassSolar Panels

Доступність регіону

Північна Америка
United States

Схожі продукти

4.2 з 5 зірок 4.2 (17)
4.0 з 5 зірок 4.0 (28)
4.6 з 5 зірок 4.6 (22)