Публікуйте свої продукти
Renogy RNG-160DB-H 160 Watt 12 Volt Flexible Monocrystalline Solar Panel
Renogy

Renogy RNG-160DB-H 160 Watt 12 Volt Flexible Monocrystalline Solar Panel

  • Extremely flexible with a flex range of up to 248 degrees, this panel is capable of meeting a wide range of applications where standard panels can be inconvenient to mount, such as on the curved roof of an airstream.
  • Ultra lightweight thanks to advanced polymer materials, this product weighs 70% less than conventional solar panels, making transportation and installation a breeze.
  • Super thin lamination discreet and thin, the Renogy 160W Lightweight Panel is only a tenth of an inch thick. Approximately 95% thinner than its rigid counterpart, this panel is ideal for a stealthy solar setup.
  • Highly durable rigorously tested, the 160W panel is designed to withstand extreme wind of up to 2400Pa and snow loads of up to 5400Pa. Monocrystalline 18.4%.Bypass diodes minimize power drop caused by shade and ensure excellent performance in low-light environments.
  • The Renogy 160 Watt Flexible Monocrystalline Panel can be primarily used on off-grid applications that include rooftop, RV, boats and any curvy surfaces.

As Featured on Amazon.com

Специфікація
  • SPECIFICATIONS

    Maximum Power at STC*: 160 W

    Cell Efficiency: 21.0%

    Optimum Operating Voltage (Vmp): 19.1 V

    Optimum Operating Current (Imp): 8.38A

    Open-Circuit voltage (Voc): 23 V

    Short-Circuit Current (Isc): 8.88A

    Maximum System Voltage: 600 VDC

    Maximum Series Fuse Rating: 20 A

Технічна специфікація
  • Унікальний номерRenogy-RNG-160DB-H-160-Watt-12-Volt-Flexible-Monocrystalline-Solar-Panel
  • Сімейство продуктівSolar
  • Група продуктівSolar Panel
  • ТипDocumentation (info)
  • Дата публікації2019-02-10
  • Номер видання1
Пов'язані
  • Матеріал основнийOther
  • Матеріал допоміжнийAluminium
  • Розроблено вUnited States
Класифікація
  • Категорія BIMobjectЕлектричні - Solar Panels
  • Назва UNSPSCSolar generators
  • Код UNSPSC26111607
  • Код CSI MasterFormat 201448 14 13
  • Заголовок CSI MasterFormat 2014Solar Energy Collectors
  • Номер OmniClass23-19 25 11 19 15
  • Заголовок OmniClassSolar Panels

Доступність регіону

Північна Америка
United States

Схожі продукти

4.2 з 5 зірок 4.2 (17)
4.0 з 5 зірок 4.0 (28)
4.6 з 5 зірок 4.6 (22)