Публікуйте свої продукти
Renogy RNG-KIT-STARTER400D-WND30 400 Watt 12 Volt Monocrystalline Solar Starter Kit
Renogy

Renogy RNG-KIT-STARTER400D-WND30 400 Watt 12 Volt Monocrystalline Solar Starter Kit

  • Monocrystalline solar cell efficiency: 21%;Ideal output: 2000Wh per day; can fully charge a 200Ah battery from 50% in 3 hours (depending on the availability of sunlight)
  • With the Renogy Wanderer 30A PWM Charge Controller, you can expand your system up to a maximum of 400W
  • The charge controller has been upgraded to Renogy' s new 30A PWM Negative-Ground Charge Controller - the Renogy Wanderer
  • Negative grounding controller with battery reversed, overloading, short-circuit and over charging /discharging protection ensures the broader off grid applications and safety. Especially can be used on a vehicle which has battery negative on the chassis
  • This solar kit comes with the tools necessary for a new system: Four Renogy 100W 12V Poly/ Mono Solar Panels, one 30A PWM Wanderer Charge Controller, one 20ft 10AWG MC4 Adaptor Kit, one 8ft 10AWG Tray Cable, three sets of MC4Y connectors and four sets of Z-brackets. Start your solar adventure with a Renogy Starter Kit.

As Featured on Amazon.com

Специфікація
  • RENOGY 100W MONOCRYSTALLINE SOLAR PANEL

    Maximum Power: 100W

    Maximum System Voltage:600V DC (UL)

    Open-Circuit Voltage (Voc): 21.6V

    Short-Circuit Current (Isc): 6.24A

    Optimum Operating Voltage (Vmp): 17.9V

    Optimum Operating Current (Imp): 5.72A

    Dimensions: 42.2 X 19.6 X 1.38 inches

    Weight: 16.5lbs

    RENOGY WANDERER LI - 30A PWM NEGATIVE-GROUND CHARGE CONTROLLER

    Nominal Voltage: 12 VDC

    Rated Charge Current: 30A

    Max. PV Input Voltage: 25 VDC

    Max. PV Input Power: 400W (12V)

Технічна специфікація
  • Унікальний номерRenogy-RNG-KIT-STARTER400D-WND30-400-Watt-12-Volt-Monocrystalline-Solar-Starter-Kit
  • Сімейство продуктівSolar
  • Група продуктівSolar Kit
  • ТипDocumentation (info)
  • Дата публікації2019-02-10
  • Номер видання1
Пов'язані
  • Розроблено вUnited States
Класифікація
  • Категорія BIMobjectЕлектричні - Solar Panels
  • Назва UNSPSCSolar generators
  • Код UNSPSC26111607
  • Код CSI MasterFormat 201448 14 13
  • Заголовок CSI MasterFormat 2014Solar Energy Collectors
  • Номер OmniClass23-19 25 11 19 15
  • Заголовок OmniClassSolar Panels

Доступність регіону

Північна Америка
United States

Схожі продукти

4.2 з 5 зірок 4.2 (17)
4.0 з 5 зірок 4.0 (28)
4.6 з 5 зірок 4.6 (22)