Публікуйте свої продукти
PVC301 - 1-leaf Tilt-And-Turn Window
Replus

PVC301 - 1-leaf Tilt-And-Turn Window

PVC profiles with triple seal (by rigid joint in the frame). Protecting in this way all the closing points and providing a complete perimeter joint, with thickness in profile of 3mm. High quality glass with different possibilities and treatments, looking for the best service taking into account the needs of your location. Roller shutters Our shutter boxes include a new insulation in the lid, with which they maintain the same rolling capacity and improve the thermal transmittance. Our fittings have an optimal protection by galvanized, chromatized and additional sealing treatments, increasing the anticorrosive protection and improving its behavior, especially in coastal areas.
Специфікація
  • PVC profiles with triple joint (by rigid joint in the frame) thus protecting all the points of closure and providing a complete perimeter joint, with thickness in profile of 3 mm. Steel reinforcement: this with antioxidant treatment in all profiles. possibility of fiberglass reinforcement profiles to improve thermal transmittance with greater insulation 80 mm blade section: this depth allows the location of 7 isolation chambers, integrating into a 80 mm frame. with 7 cameras Total foliate system: Marac the difference with other window systems obtaining an aesthetic in color finishes, with high strength and durability over time High quality glass with different possibilities and treatments, looking for the best performance taking into account the needs of its location Thermal glass: Our windows allow the incorporation of a triple glass with double chamber that incorporates a solar control treatment and low emissivity, being able to hold up to 44 mm. Profiles • Steel reinforcement: This with antioxidant treatment in all profiles. Possibility of fiberglass reinforcement profiles to improve thermal transmission, achieving greater insulation. • 80mm Blade Section: This depth allows the location of 7 insulation chambers, integrating into an 80mm frame with 7 cameras. • Total Foliate System: Marks the difference with other window systems, obtaining an aesthetic in color finishes, with high resistance and greater durability over time. Glazing • Thermal Glass: Our windows allow the incorporation of a triple glass with double chamber that incorporates a solar control treatment and low emissivity, being able to hold up to 44mm. • Acoustic Glass: Get the best acoustic insulation in the windows of your house with this glass, being able to combine it with thermal treatments. • Security Glass: You can incorporate security glass, which will help you save energy and protect your home against vandalism and impacts, all without the need for thermal and acoustic insulation. Roller shutters • Shutter register 155: This register allows us up to 1500mm window height. • Shutter register 185: This register allows us up to 2700mm window height. • Shutter Register 200: This register allows us up to 3200mm window height. Hardware • Secustik handle: Our handles incorporate the Secustik system which provides a security bonus to our window. • Security Closure Points V: Reinforced locking point on its base for greater strength and security in a standard way for our windows. • Possibility of Double Tilt-and-Turn Without Central Pole: Through the system of opening of double handle, it allows us to make Oscilobatiente two leaves instead of one, increasing in this way the capacity of aeration.
Технічна специфікація
  • Унікальний номерre80pvc301_10100
  • Сімейство продуктівR80
  • Група продуктівPVC301
  • ТипObject (single object)
  • Дата публікації2013-11-14
  • Номер видання1
  • Глибина (мм)80
Пов'язані
  • Матеріал основнийPVC
  • Матеріал допоміжнийGlass
  • Розроблено вGermany
  • Виготовлено вSpain
  • Вага нетто (кг)41.2
Класифікація
  • Категорія BIMobjectВікно - Single Hung Windows
  • Класифікація IFCWindow
  • Назва UNSPSCWindows
  • Код UNSPSC301716
  • Код Uniclass 2015Pr_30_59_98
  • Опис Uniclass 2015Window units
  • Код CSI MasterFormat 201408 50 00
  • Заголовок CSI MasterFormat 2014Windows
  • Номер OmniClass23-17 13 17
  • Заголовок OmniClassPlastic Windows
  • Код CSI UniFormat IIB2020
  • Заголовок CSI UniFormat IIExterior Windows

Доступність регіону

Європа
Spain

Схожі продукти

Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit