Публікуйте свої продукти
Walk Level Prefabricated lined channel | Revestech
Walk Level Prefabricated lined channel | Revestech
Walk Level Prefabricated lined channel | Revestech
Walk Level Prefabricated lined channel | Revestech
Walk Level Prefabricated lined channel | Revestech
Walk Level Prefabricated lined channel | Revestech
    Revestech

    Walk Level Prefabricated lined channel | Revestech

    Prefabricated lined gutter. A prefabricated drainage channel system to be lined with pavement, 100% watertight, allowing the evacuation of surface water. Suitable for paved surfaces in indoor and outdoor environments.
    Специфікація
    • WALKLEVEL is a modular system designed to create indoor and outdoor drainage channels, ready to be tiled with ceramic tiles. Available for tile widths of 15 cm and 30 cm, it includes PVC profiles that ensure the fastening of the ceramic pieces, adapting to the linear meters of the project. The channel, made of high-performance polyurethane, integrates an ECODRY50 waterproofing membrane, heat-sealed and sustainable, composed of high-quality thermoplastic polyolefins (CPE) derived from recycled materials. This system combines functionality, strength and sustainability to provide efficient solutions for ceramic-lined drains.
    Технічна специфікація
    • Унікальний номерCanal_walk_level
    • ТипObject (single object)
    • Дата публікації2025-10-06
    • Номер видання1
    Пов'язані
    • Розроблено вSpain
    • Виготовлено вSpain
    Класифікація
    • Категорія BIMobjectСантехніка - Водовідведення