Публікуйте свої продукти
Flat-Lock Tile Facade (333 mm x 600 mm, horizontal, prePATINA graphite-grey)
RHEINZINK

Flat-Lock Tile Facade (333 mm x 600 mm, horizontal, prePATINA graphite-grey)

RHEINZINK-Flat-Lock Tiles provide a longitudinal flat seam and interlock into each other on the four sides. They can be installed in different dimensions vertically, horizontally and diagonally, thus enabling a wide range of designs. Possible dimensions: cover width ≤ 600 mm, cover length ≤ 3000 mm (optimal ≤ 2000 mm). Due to the variable seam offset almost unlimited design possibilities are obtained. Complex structures with convex and concave geometry can also be realized with this roof system.
Технічна специфікація
  • Унікальний номерRZK010031
  • Сімейство продуктівZinc cladding
  • Група продуктівFlat-Lock Tile Facade (333 mm x 600 mm, horizontal, prePATINA graphite-grey)
  • ТипObject (single object)
  • Дата публікації2019-03-01
  • Номер видання1
Пов'язані
  • Матеріал основнийZinc
Класифікація
  • Категорія BIMobjectБудівництво - Дах