Публікуйте свої продукти
Tower Combination 30 | Playground Equipment | Climbing Frame
Tower Combination 30 | Playground Equipment | Climbing Frame
Tower Combination 30 | Playground Equipment | Climbing Frame
Tower Combination 30 | Playground Equipment | Climbing Frame
    Richter Spielgeräte

    Tower Combination 30 | Playground Equipment | Climbing Frame

    With this tower combination, different opportunities for movement activities are offered within the smallest space. The tower with its sophisticated design is an attractive centre of a playground. Its small rooms offer security and protection or serve as a climbing object. There are several ways to reach the viewing platform and test your skills. The slide is an enjoyable way to descend to the ground.

    Recommended for

    • Kindergarten children
    • School children
    • Supervised play areas such as kindergartens, schools, after-school programmes or similar
    • Public play areas without supervision such as playgrounds, parks or similar
    • Swimming pools without supervision, such as outdoor pools, adventure pools or similar
    Специфікація
    • Technical information

      Tower combination made of larch, consisting of several combined pieces of play equipment.

      Components

      • 1 Square Tower with roof, with steel feet
      • 1 Support Frame for Suspension Bridge
      • 1 Running Boards for Suspension Bridge, 3.00 m
      • 1 End Frame with steel foot and ladder
      • 1 Inclined Balancing Beam with steel foot
      • 1 Stainless Steel Slide
      • 1 Balancing Rope with steel foot and holding rope

      Attention:
      Exact measurements may vary. For all installation dimensions, please refer to the current installation instructions.

      Technical changes reserved.

    Технічна специфікація
    • Унікальний номерtower-combination-30
    • ТипObject (single object)
    • Дата публікації2026-06-29
    • Номер видання1
    Пов'язані
    • Розроблено вНімеччина
    • Виготовлено вНімеччина
    Класифікація
    • Категорія BIMobjectLandscaping - Дитячий майданчик
    • Номер OmniClass23-21 29 17
    • Заголовок OmniClassPlayground Equipment