Публікуйте свої продукти
ARMANI - BAIA 1800 mm wall-hung furniture for  2 countertop washbasins and wall-mounted basin mixers
ARMANI - BAIA 1800 mm wall-hung furniture for  2 countertop washbasins and wall-mounted basin mixers
ARMANI - BAIA 1800 mm wall-hung furniture for  2 countertop washbasins and wall-mounted basin mixers
ARMANI - BAIA 1800 mm wall-hung furniture for  2 countertop washbasins and wall-mounted basin mixers
    Roca

    ARMANI - BAIA 1800 mm wall-hung furniture for 2 countertop washbasins and wall-mounted basin mixers

    1800 mm wall-hung furniture for 2 countertop washbasins and wall-mounted basin mixers

    Специфікація
    • This wall-hung vanity increases the sensation of luxury while maintaining a fresh, stylish look both offers functional solutions for all type of spaces and storage needs. This furniture designed for use with countertop washbasin (Ref. A3270C3..0). The set can be ompleted with built-in 3 holes basin mixer with 230 mm central spout (Ref. A5A4476..0) and click-clack waste (Ref. A505402407) creating contemporany and timeless space. Also incorporates four soft-close drawers: the upper drawers offer greater storage capacity thanks to the siphon space-saving system and several compartments, while the lower drawers can be customized by adding different-sized organization containers and trays designed specifically for this purpose (Ref. A856540128, Ref. A856541128 and Ref. A856542128). The exclusivity of the selection of finishes is highlighted with 3 options for exquisite back painted glass countertops that complement the lacquered finishes: Greige, Nero and Silver. Silver is a uniquely refined finish designed to create a distinctive, stylish look in the bathroom space. Greige, a balance of cold grey and warm beige, is a leitmotif in Giorgio Armani’s creations and is considered by many to be the ideal shade in interior design. Nero is a full-bodied, dark finish that adds a sober, sophisticated accent to the bathroom furniture and is the ideal complement to any of the Dark metallic or Shagreen Dark Metallic washbasin finishes.
    Технічна специфікація
    • Унікальний номерA857192xxx
    • Сімейство продуктівFurniture
    • Група продуктівBaia
    • ТипObject (single object)
    • Дата публікації2020-04-29
    • Номер видання1
    • Висота (мм)610
    • Ширина (мм)590
    Пов'язані
    • Матеріал основнийMDF
    • Матеріал допоміжнийMDF
    • Розроблено вSpain
    • Виготовлено вSpain
    Класифікація
    • Категорія BIMobjectSanitary - Compound Units
    • Класифікація IFCFurnishing Element
    • Назва UNSPSCFurniture and Furnishings
    • Код UNSPSC56
    • Код Uniclass 2015Pr_40_30_78_05
    • Опис Uniclass 2015Bathroom furniture
    • Код CSI MasterFormat 201412 44 00
    • Заголовок CSI MasterFormat 2014Bath Furnishings
    • Номер OmniClass23-31 25 13
    • Заголовок OmniClassBathroom Cabinets
    • Код CSI UniFormat IIE2010
    • Заголовок CSI UniFormat IIFixed Furnishings

    Доступність регіону

    Європа Азія Північна Америка Африка Південна Америка Океанія
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Chile
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Colombia
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Ecuador
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Falkland Islands (Islas Malvinas)
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    French Guiana
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    Guyana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Paraguay
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Peru
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Suriname
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Uruguay
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Venezuela
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Схожі продукти

    4.4 з 5 зірок 4.4 (27)
    4.9 з 5 зірок 4.9 (28)
    4.6 з 5 зірок 4.6 (78)
    4.7 з 5 зірок 4.7 (11)
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit