Публікуйте свої продукти
CYCLONE® Steel Housing (CSH) | RPH (Roof Penetration Housings, LLC)
CYCLONE® Steel Housing (CSH) | RPH (Roof Penetration Housings, LLC)
CYCLONE® Steel Housing (CSH) | RPH (Roof Penetration Housings, LLC)
CYCLONE® Steel Housing (CSH) | RPH (Roof Penetration Housings, LLC)
CYCLONE® Steel Housing (CSH) | RPH (Roof Penetration Housings, LLC)
    RPH

    CYCLONE® Steel Housing (CSH) | RPH (Roof Penetration Housings, LLC)

    The CYCLONE® Steel Housing (CSH) provides a secure, multi-penetrant pathway to the roof in tornado- and hurricane-prone areas. This three-piece assembly includes a removable lid, middle housing, and flanged curb, which work in conjunction with our RPH Exit Seals™ to create a weather-tight seal around pipes, cables, ductwork, and other penetrants of varying sizes.

    The CYCLONE® Steel Housing (CSH) is third-party tested to meet ICC 500-2014 and FEMA P-361 requirements for wind speeds up to 250 mph, including missile impact. Units are fabricated from 3/16" carbon steel and protected with an industrial-grade coating for long-term durability.

    Специфікація
      • Material: Carbon steel
      • Cover Material: .1875” (3/16”) steel
      • Housing Material: .1875” (3/16”) steel
      • Curb Material: .1875” (3/16”) steel
      • Curb Height: Height per drawings
      • Warranty:  Three Years, when paired with our RPH Exit Seals™

      RPH EXITSEALS™: Our RPH Exit Seals™guarantee a weather-tight seal for your AW VAULT® assembly by effectivelysealing every penetration. These seals are constructed using either stainlesssteel or all-aluminum and incorporate our SilX-14™ gasket which is designed toaccommodate various pipe sizes and withstand temperatures ranging from -65°F(intermittent -100°F) to +450°F (intermittent to +500°F). The seals areconveniently attachable via either a threaded or flange connection to yourstandard VAULT® housing. They are designed to accommodate appropriate-sizepipes, cables, duct work, or other desired penetrants.

      Notes:

      • Exit Seal capacities are dependent on the size of seals required
      • Products shown may not reflect current design refinements. Dimensions may vary.

      Keywords: Vault, roofpenetration housings, pipe penetration hood, storm shelter, safe room, pipeportal, aluminum curb, gas portal, electrical portal, conduit portal

    Технічна специфікація
    • Унікальний номерrph-crv
    • Сімейство продуктівExterior Protection of Openings
    • Група продуктівCyclone Models
    • ТипObject (single object)
    • Дата публікації2018-11-28
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийSteel
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectБудівництво - Roof Accessories
    • Назва UNSPSCRoofing accessories
    • Код UNSPSC301516
    • Код CSI MasterFormat 201407 72 00
    • Заголовок CSI MasterFormat 2014Roof Accessories
    • Номер OmniClass23-17 21 11
    • Заголовок OmniClassExterior Protection of Openings