Публікуйте свої продукти
Smooth Rubber Tile
Smooth Rubber Tile
Smooth Rubber Tile
Smooth Rubber Tile
Smooth Rubber Tile
Smooth Rubber Tile
    Roppe Corporation, USA

    Smooth Rubber Tile

    All Roppe Rubber Flooring combines functionality and good looks.  It's naturally slip-resistant and provides outstanding underfoot comfort, noise reduction and lifecycle value.

    Available in:

    • 7 Raised Design profiles: Slate Design, Low Profile Raised Design, Textured Design, Raised Square Design, Raised Circular Vantage Profile, Hammered and Warning Tile Design.
    • 3 Dimensions Designs: Crackle, Random and Stripe
    • And Smooth Rubber Tile

    All Roppe Rubber Flooring is:

    • Free of Red List chemicals, PVC, phthalates and halogens. 

    • Made in the U.S.A. and meets FloorScore®, NSF332 Platinum and CHPS criteria.

    • Designed for high durability and ease of maintenance throughout the product lifecycle. Provides underfoot comfort, reduced noise from foot traffic and has an inherent slip resistance.

    • Stands up well to constant traffic from wheelchairs, shopping carts, luggage carriers or dollies and resists scuffing, gouging, most chemicals and common substances.

    • All colors available at a Single Price Point within your selected palette. ReNew palette is available in Smooth, Hammered and Textured profiles only. Fiesta® and Symmetry palettes are available in Dimensions profiles as a special order.

    Зв’яжіться з Roppe Corporation, USA

    Специфікація
    • 976 (3/16") & 978 (1/8") – 12" x 12" (304.8mm x 304.8mm)

      969 (3/16") & 970 (1/8") – 19-11/16" x 19-11/16" (50cm x 50cm)

    Технічна специфікація
    • Унікальний номерsmooth-rubber-tile
    • Сімейство продуктівRubber Flooring
    • Група продуктівRubber Tile
    • ТипBuilding Material
    • Дата публікації2021-05-06
    • Номер видання1
    Пов'язані
    • Матеріал основнийElastomer
    • Матеріал допоміжнийRubber
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectПідлогове покриття - Rubber Flooring
    • Класифікація IFCFloor
    • Код за ETIMEC012271
    • Назва за ETIMRubber flooring
    • Назва UNSPSCRubber flooring
    • Код UNSPSC30161705
    • Код Uniclass 2015Pr_35_57_71
    • Опис Uniclass 2015Resilient floor coverings
    • Код CSI MasterFormat 201409 65 19.33
    • Заголовок CSI MasterFormat 2014Rubber Tile Flooring
    • Номер OmniClass23-15 17 15 15
    • Заголовок OmniClassRubber Flooring
    • Код CSI UniFormat IIC3020
    • Заголовок CSI UniFormat IIFloor Finishes