Публікуйте свої продукти
Double-sash entrance door with hidden Roto Solid C hinges and Roto Safe lock
Double-sash entrance door with hidden Roto Solid C hinges and Roto Safe lock
Double-sash entrance door with hidden Roto Solid C hinges and Roto Safe lock

    Double-sash entrance door with hidden Roto Solid C hinges and Roto Safe lock

    Roto Solid C | C7.140; Roto Safe C 600

    Concealed hinge for doors

    • For entrance doors up to 140 kg
    • In-house developed FixClick function for mounting the sash quickly and securely
    • Quick height adjustment via only one central adjustment point
    • Suitable for burglar inhibiting door equipment as per RC 2
    • Inward opening and outward opening

    Roto Safe C | C600

    Mechanical multipoint lockings for cylinder-operated doors

    • Stable, smooth-running espagnolette for simple operation
    • High level of burglary inhibition up to RC 3
    • Sound-absorbing whisper latch for closing the door quietly
    • Push-back safeguarded after one turn of the key
    • Latch can be reversed when installed for simple conversion on the construction site
    Специфікація
    • Roto Solid C

      Frame material Aluminium
      Sash weight Max. 140 kg
      Door opening angle Max. 110°
      Adjustment
      Laterally adjustable: +/- 3 mm
      Height adjustable: +4 / -2 mm
      Gasket compression adjustable: +/- 1,2 mm
      Certification CE-certified according to DIN EN 1935:2002, hinge class 10; QM 343

      Roto Safe C

      Backset: 25 – 80 mm
      Sash rebate height: 1500 – 3000 mm
      Distance: 92, 94 mm
      Spindle-receiver: 8, 10
      Faceplate variants: F16/20/24, U6x24
      Security: RC 1 – 3

    Технічна специфікація
    • Унікальний номерRoto_Door_2_skrzydlowe
    • Сімейство продуктівAluminium
    • Група продуктівMB-86
    • ТипObject (single object)
    • Дата публікації2021-11-04
    • Номер видання1
    • Висота (мм)3000
    • Ширина (мм)1400
    • Глибина (мм)86
    Пов'язані
    • Вага нетто (кг)140
    Класифікація
    • Категорія BIMobjectДвері - Sets
    • Класифікація IFCDoor